Configure
  • d(mm)
  • l1(mm)
  • l2(mm)
  • System
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Screw Plugs

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

d

(mm)

l1

(mm)

l2

(mm)

System

Weight

(g)

Minimum order quantity
M12
25
10
L12
5
1 pieces
M16
30
12
L16
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.98 €
( 1.17 € )
4 working days
1.31 €
( 1.56 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Plastic
・d(mm): M12, M16
・l1(mm): 25, 30
・System: L12, L16

Screw Plugs EH 1557.000-EH 1657.000