Slotted Clamping Angles

Slotted Clamping Angles

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Steel, case-hardened, ground
・b1(mm): 25, 40, 70
・b2(mm): 10, 14
・System: V40, V70

Slotted Clamping Angles EH 1012.100-EH 1112.400

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1012.100
1012.200
1012.300
1012.400
1112.100
1112.200
1112.300
1112.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
b3
(mm)
d
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
System Weight
(g)
Number

315.54 €

1 3 Days 2510188.25636.514.52922632926V402461

373.74 €

1 3 Days 2510188.251056.514.54522632926V403532

359.54 €

1 3 Days 4010188.25636.514.52922632926V405201

419.38 €

1 3 Days 4010188.251056.514.54522632926V407332

447.41 €

1 3 Days 40142413100102039301003925V7010002

481.22 €

1 3 Days 40142413180102039301003925V7014505

459.11 €

1 3 Days 70142413100102039301003925V7021502

527.63 €

1 3 Days 70142413180102039301003925V7032405

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support