Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
![]() | This mounting element is a system part of the T-slot system. |
System | Dimensions | Weight | Art. No. | ||
d1 | d2 | s | |||
[mm] | [g] | ||||
V40 | 8.5 | 24.0 | 3 | 9 | 1007.400 |
V40 | 8.5 | 39.5 | 3 | 30 | 1007.500 |
V40 | 8.5 | 24.0 | 4 | 12 | 1007.600 |
V40 | 8.5 | 39.5 | 4 | 37 | 1007.700 |
V40 | 8.5 | 24.0 | 5 | 15 | 1007.800 |
V40 | 8.5 | 39.5 | 5 | 46 | 1007.900 |
V70/L12 | 13.0 | 39.5 | 3 | 27 | 1107.400 |
V70/L12 | 13.0 | 59.5 | 3 | 65 | 1107.500 |
V70/L12 | 13.0 | 39.5 | 4 | 36 | 1107.600 |
V70/L12 | 13.0 | 59.5 | 4 | 86 | 1107.700 |
V70/L12 | 13.0 | 39.5 | 5 | 44 | 1107.800 |
V70/L12 | 13.0 | 59.5 | 5 | 107 | 1107.900 |
V70/L12 | 13.0 | 39.5 | 10 | 85 | 1108.000 |
V70/L12 | 13.0 | 59.5 | 10 | 208 | 1108.100 |
V70/L12 | 13.0 | 39.5 | 20 | 170 | 1108.200 |
V70/L12 | 13.0 | 59.5 | 20 | 417 | 1108.300 |
Part Number
|
---|
1007.400 |
1007.500 |
1007.600 |
1007.700 |
1007.800 |
1007.900 |
1107.400 |
1107.500 |
1107.600 |
1107.700 |
1107.800 |
1107.900 |
1108.000 |
1108.100 |
1108.200 |
1108.300 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | d1 (mm) | d2 (mm) | s (mm) | System | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
15.03 € | 1 | 3 Days | 8.5 | 24 | 3 | V40 | 9 | |||
15.03 € | 1 | 3 Days | 8.5 | 39.5 | 3 | V40 | 28 | |||
15.03 € | 1 | 3 Days | 8.5 | 24 | 4 | V40 | 12 | |||
15.03 € | 1 | 3 Days | 8.5 | 39.5 | 4 | V40 | 37 | |||
15.03 € | 1 | 3 Days | 8.5 | 24 | 5 | V40 | 15 | |||
15.03 € | 1 | 3 Days | 8.5 | 39.5 | 5 | V40 | 46 | |||
15.15 € | 1 | 3 Days | 13 | 39.5 | 3 | L12 | 26 | |||
16.16 € | 1 | 3 Days | 13 | 59.5 | 3 | L12 | 63 | |||
15.15 € | 1 | 3 Days | 13 | 39.5 | 4 | L12 | 35 | |||
16.16 € | 1 | 3 Days | 13 | 59.5 | 4 | L12 | 85 | |||
15.15 € | 1 |
Same day
Stock | 13 | 39.5 | 5 | L12 | 44 | |||
16.16 € | 1 | 3 Days | 13 | 59.5 | 5 | L12 | 107 | |||
18.55 € | 1 | 3 Days | 13 | 39.5 | 10 | L12 | 85 | |||
19.67 € | 1 | 3 Days | 13 | 59.5 | 10 | L12 | 208 | |||
19.23 € | 1 | 3 Days | 13 | 39.5 | 20 | L12 | 170 | |||
20.61 € | 1 | 3 Days | 13 | 59.5 | 20 | L12 | 416 |
Loading...
Material | Steel, case-hardened, ground | Conflict Minerals free | yes | REACH compliant | yes |
---|