Stop Angles

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1520.400
1520.500
1621.600
1621.700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b
(mm)
d1
(mm)
d2
(mm)
h
(mm)
Number of threads System Weight
(g)

414.36 €

1 3 Days 3712M121404L121700

466.77 €

1 3 Days 3712M122006L122400

494.31 €

1 3 Days 6616M161404L162900

514.30 €

1 3 Days 6616M162006L163600

Loading...

  1. 1

Basic information

Material Grey cast iron, phosphatized, ground Conflict Minerals free yes REACH compliant yes

Tech Support