Stops, diamond coated

Stops, diamond coated

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Body: Tool steel, hardened
・Pin: Diamond coating
・l1(mm): 42, 44
・l2(mm): 20

Stops, diamond coated EH 1586.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1586.010
1586.011
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSl1
(mm)
l2
(mm)
For finish Picture

270.92 €

1 3 Days 1044-1

202.66 €

1 3 Days 1042202

Loading...

  1. 1

Basic information

b1(mm) 44 b2(mm) 24 d(mm) 12
h1(mm) 21.4 h2(mm) 13.4 l3(mm) 2
Body Tool steel, hardened Pin Diamond coating Conflict Minerals free yes
REACH compliant yes Weight(g) 390

Tech Support