Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
b1(mm) | 44 | b2(mm) | 18 | h1(mm) | 21.4 |
---|---|---|---|---|---|
h2(mm) | 11 | l2(mm) | 20 | l3(mm) | 1 |
Body | Tool steel, hardened | Insert | Hard metal, pointed | Conflict Minerals free | yes |
REACH compliant | yes |