Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
b1(mm) | 44 | h1(mm) | 21.4 | h2(mm) | 10.7 |
---|---|---|---|---|---|
l1(mm) | 40 | l3(mm) | 14.4 | Material | Tool steel, hardened |
Conflict Minerals free | yes | REACH compliant | yes |