Stops, vertical prisms

Stops, vertical prisms
[Specifications]
・Body: Tool steel, hardened
・b1(mm): 44
・h1(mm): 21.4

Stops, vertical prisms EH 1586.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1586.040
1586.041
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSl1
(mm)
l2
(mm)
Weight
(g)
For finish Picture

203.29 €

1 3 Days 1060-4901

166.07 €

1 3 Days 1050204502

Loading...

  1. 1

Basic information

b1(mm) 44 h1(mm) 21.4 l3(mm) 19.4
Material Tool steel, hardened Conflict Minerals free yes REACH compliant yes

Tech Support