Stops, with mounting thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1586.080
1586.081
1586.082
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSb3
(mm)
h3
(mm)
l1
(mm)
Pin For finish Picture

160.79 €

1 3 Days 10181140-1

208.56 €

1 3 Days 102413.442Hard metal2

148.60 €

1 3 Days 10--40-3

Loading...

  1. 1

Basic information

b1(mm) 44 b2(mm) 28 b4(mm) 18
d1(mm) M5 h1(mm) 21.4 h2(mm) 11
l2(mm) 20 l3(mm) 2 Body Tool steel, hardened
Conflict Minerals free yes REACH compliant yes Weight(g) 400

Tech Support