Support Clamping Bars

Support Clamping Bars

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Steel, case-hardened, ground
・b1(mm): 25, 40
・b2(mm): 8.5, 13
・System: L12, V40, V70

Support Clamping Bars

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1047.800
1114.000
1114.100
1147.800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
d1
(mm)
d2
(mm)
h
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
l4
(mm)
l5
(mm)
System Weight
(g)

164.44 €

1 4 Days 258.510M81510088452312V40215

111.51 €

1 4 Days -----11069---L12300

122.00 €

1 4 Days -----150109---L12400

162.93 €

1 4 Days 401315M1213160145803620V70470

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support