Wrenches

Wrenches
[Specifications]
・Material: Heat-treated steel, heat treated
・l(mm): 295, 300
・System: V70

Wrenches EH 1139.400-EH 1139.500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1139.400
1139.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l
(mm)
WS
(mm)
Weight
(g)

23.13 €

1 3 Days 30036390

47.65 €

1 3 Days 29555930

Loading...

  1. 1

Basic information

Material Heat-treated steel, heat treated System V70 Conflict Minerals free yes
REACH compliant yes

Tech Support