Configure
  • b1(mm)
  • b2(mm)
  • b3(mm)
  • d(mm)
  • h(mm)
  • h1(mm)
  • l1(mm)
  • l2(mm)
  • l3(mm)
  • System
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

Supporting Bars

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

b1

(mm)

b2

(mm)

b3

(mm)

d

(mm)

h

(mm)

h1

(mm)

l1

(mm)

l2

(mm)

l3

(mm)

System

Weight

(g)

Minimum order quantity
40
13
20
M12
20
7.5
120
25
75
L12
500
1 pieces
60
17
26
M16
30
13
140
30
80
L16
1460
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
201.02 €
( 239.21 € )
4 working days
241.11 €
( 286.92 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Steel, case-hardened, ground
・b1(mm): 40, 60
・System: L12, L16

Supporting Bars EH 1550.000-EH 1650.000