Supporting Plates, including accessories

Supporting Plates, including accessories
[Specifications]
・Material: Grey cast iron GG
・System: V70

Supporting Plates, including accessories EH 1104.300-EH 1104.500

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1104.300
1104.400
1104.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

1,872.50 €

1 3 Days 42

2,013.88 €

1 3 Days 53

2,424.10 €

1 3 Days 108

Loading...

  1. 1

Basic information

Material Grey cast iron GG System V70 Conflict Minerals free yes
REACH compliant yes

Tech Support