Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1586.200 |
1586.201 |
1586.202 |
1586.210 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | b (mm) | b1 (mm) | b2 (mm) | h (mm) | h1 (mm) | h2 (mm) | l (mm) | l1 (mm) | l2 (mm) | Material | Weight (g) | For finish Picture | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.04 € | 1 | 4 Days | 10 | - | 14 | 5 | - | 15 | 8 | - | 44 | - | Tool steel, hardened | 70 | 1 | |||
49.39 € | 1 | 4 Days | 10 | - | 14 | 5 | - | 15 | 8 | - | 44 | 29 | Tool steel, hardened | 60 | 3 | |||
42.23 € | 1 | 4 Days | 10 | - | 14 | 5 | - | 8 | 1 | - | 44 | - | Tool steel, hardened | 50 | 2 | |||
44.95 € | 1 | 4 Days | 10 | 20 | - | - | 8 | - | - | 44 | - | - | Aluminium | 30 | - |
Loading...
Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Basic Attributes
b(mm)
b1(mm)
b2(mm)
h(mm)
h1(mm)
h2(mm)
l(mm)
l1(mm)
l2(mm)
Material
Filter by CAD data type
Filter by standard shipping days
Optional Attributes