T-Blocks

T-Blocks
[Specifications]
・Material: Steel, case-hardened, ground
・l1(mm): 30, 60
・System: V70

T-Blocks EH 1130.400-EH 1130.600

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1130.400
1130.600
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l1
(mm)
Weight
(g)

63.86 €

1 3 Days 60150

63.17 €

1 3 Days 3050

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground System V70 Conflict Minerals free yes
REACH compliant yes

Tech Support