Configure
  • b1(mm)
  • b2(mm)
  • h1(mm)
  • h2(mm)
  • h3(mm)
  • h4(mm)
  • h5(mm)
  • l1(mm)
  • l2(mm)
  • l3(mm)
  • l4(mm)
  • System
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

T-Clamping Blocks

T-Clamping Blocks

Mouse over image to enlarge

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items
Related

b1

(mm)

b2

(mm)

h1

(mm)

h2

(mm)

h3

(mm)

h4

(mm)

h5

(mm)

l1

(mm)

l2

(mm)

l3

(mm)

l4

(mm)

System

Weight

(g)

Minimum order quantity
15
10
13.5
7.5
8.5
4
3.5
39.6
6.6
-
32.6
V40
67
1 pieces
15
10
13.5
7.5
8.5
4
3.5
13
6.5
-
-
V40
22
1 pieces
15
10
13.5
7.5
8.5
4
3.5
24
12
-
-
V40
42
1 pieces
22
14
22
14
12.7
6
6
69
9.5
44.5
59.5
V70
280
1 pieces
22
14
22
14
12.7
6
6
22
11
-
-
V70
100
1 pieces
-
-
-
-
-
-
-
23.5
13.5
-
-
V70
110
1 pieces
-
-
-
-
-
-
-
40
14
12
-
V70
180
1 pieces
-
-
-
-
-
-
-
69
14.5
40
-
V70
320
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
72.28 €
( 86.01 € )
4 working days
58.58 €
( 69.71 € )
4 working days
65.75 €
( 78.24 € )
4 working days
67.76 €
( 80.63 € )
4 working days
57.14 €
( 68.00 € )
4 working days
119.43 €
( 142.12 € )
4 working days
128.86 €
( 153.34 € )
4 working days
134.52 €
( 160.08 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Steel, case-hardened, ground
・b1(mm): 15, 22
・System: V40, V70

T-Clamping Blocks