Thread Bolts

Thread Bolts
[Specifications]
・Material: Heat-treated steel, tempered, quality 10.9
・System: L16

Thread Bolts EH 1644.000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1644.000

Part Number
1644.000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.98 €

1 4 Days

Loading...

  1. 1

Basic information

Material Heat-treated steel, tempered, quality 10.9 System L16 Conflict Minerals free yes
REACH compliant yes Weight(g) 40

This page is Thread Bolts, part number 1644.000.
You can find the detail information about specifications and dimensions on part number 1644.000.

Tech Support