Configure
  • b1(mm)
  • b2(mm)
  • d(mm)
  • h1(mm)
  • h2(mm)
  • l1(mm)
  • l2(mm)
  • System
  • CAD
  • Est. shipping days
    • All
    • Within 4 working days

T-Slot Centering Blocks

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items
Part number
Related

b1

(mm)

b2

(mm)

d

(mm)

h1

(mm)

h2

(mm)

l1

(mm)

l2

(mm)

System

Weight

(g)

Minimum order quantity
15
10
M6
13.5
8.5
38
26
V40
36
1 pieces
22
14
M10
22
12.7
56
34
V70
130
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
71.83 €
( 85.48 € )
4 working days
67.76 €
( 80.63 € )
4 working days

More Information

Basic information

[Specifications]
・Material: Steel, case-hardened, ground
・b1(mm): 15, 22
・System: V40, V70

T-Slot Centering Blocks EH 1029.600-EH 1129.600