V-Block Elements right / left / rights

V-Block Elements right / left / rights
[Specifications]
・Material: Steel, case-hardened, ground
・Position of the V-Cap Part: right
・System: L12, L16

V-Block Elements right / left

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1548.700
1648.700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
a
(mm)
b1
(mm)
d1
(mm)
s
(mm)
System Weight
(g)

453.70 €

1 4 Days 15481218L121300

461.63 €

1 4 Days 17531620L161500

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Position of the V-Cap Part right Conflict Minerals free yes
REACH compliant yes For finish Picture 2

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360