V-Blocks

V-Blocks

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Steel, case-hardened, ground
・REACH compliant: yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1048.200
1048.300
1048.500
1148.000
1148.100
1148.200
1148.300
1148.500
1548.100
1548.500
1648.100
1648.500
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
b1
(mm)
b2
(mm)
d min.
(mm)
d max.
(mm)
d
(mm)
d1
(mm)
d2
(mm)
d3 min.
(mm)
d3 max.
(mm)
d3
(mm)
h
(mm)
h1
(mm)
h2
(mm)
h3
(mm)
h4
(mm)
h5
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
w
(°)
y
(mm)
Suitable for System Weight
(g)

330.12 €

1 3 Days 102582520-6.6--M4-102.6---6073.642090--V4094

354.14 €

1 3 Days 103884430-6.6--M4-102.6---6685.212090--V40158

407.06 €

1 3 Days 321083522-M8----3648.5514.5132.64010--6M6V40343

372.25 €

1 3 Days 1438186632-13--M6-164---87111.535120--V70330

399.02 €

1 3 Days 14681812662-13--M6-164---10014835120--V70690

372.25 €

1 3 Days 1438144432-13--M6-164---90111.53590--V70325

399.02 €

1 3 Days 1468148362-13--M6-164---1041483590--V70695

454.09 €

1 3 Days 5414126740-M12----6083.3241957018--12M12V701640

340.05 €

1 3 Days -----12M121814860-40115---78-----L121230

475.70 €

1 3 Days -----12M12---24-----------L123000

395.74 €

1 3 Days -----16M1618190100-35152---98-----L161440

496.70 €

1 3 Days -----16M16---25-----------L162900

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support