Quick Release Pin with Ring Handle, single acting - according to NASM / MS 17987

Quick Release Pin with Ring Handle, single acting - according to NASM / MS 17987
Quick Release Pins according to NASM (former norm: MS) are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Quick Release Pins (Single Acting Ball Lock Pins / Ball Lock Pins) are produced according to Aviation Norm NASM (former norm: MS) and tested to NAS 1332.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Ball Lock Pins • single acting - comply with NAS / MS17987, EH 4213.

Product Description

Ball Lock Pins according to MS17987 / NAS1333-1341 are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.
Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm MS / NAS and tested to NAS 1332.
Protective treatment:
• All CRES parts are passivated according to AMS2700
Heat treatment:
• Body: Rc. 40 min. (AMS2759, Condition H900)
• Spindle: Rc. 40 min. (AMS2759, Condition H900)
• Ball: Rc. 58-62 min. (AMS2759)

Material

Body
• Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)
Spindle
• Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)
Spring
• Stainless steel, passivated - CRES 302(specification ASTM-A-313)
Handle
• Stainless steel, passivated - CRES 17-4PH (specification AMS5643)
Attaching ring
• Stainless steel, passivated - CRES 302(specification ASTM A-313/A313M)
Press button
• Stainless steel, passivated - CRES 303(specification ASTM A484/484M)
Ball
• Stainless steel, precipitation-hardened, passivated - CRES 440C (specification AMS5630)

Operation

Ball lock pins single acting are self-locking and require a push of the button to release the balls.

Notes

All further dimensions are available on request.
Other diameter / length combinations not listed which comply with the standard can be produced at short notice on customer request.
Special types on request.
• This product is manufactured in INCH dimensions.

Drawing

Order Information

DimensionsLocation
hole

max.
Shearing
resistance,
two-shear

min.
Operating
temperature
range
WeightStandard
description
Art. No.
Nominal
diameter
A
min.
A
max.
Clamping
length
B
±0.005
C
0
-0.04
D
max.
E
max.
F
min.
G
max.
H
min.
J
min.
min.max. 
A  L           
   +0.02
0
           
[in][in][lbf][°F][g]  
3/160.18700.18850.30.2200.2600.3100.531.061.450.730.080.19405,150-6520020.1MS17987C303 /
NAS1333C6C03D
4213.A03
3/160.18700.18850.50.2200.2600.3100.531.061.450.730.080.19405,150-6520020.8MS17987C305 /
NAS1333C6C05D
4213.A05
3/160.18700.18850.60.2200.2600.3100.531.061.450.730.080.19405,150-6520021.1MS17987C306 /
NAS1333C6C06D
4213.A06
3/160.18700.18850.70.2200.2600.3100.531.061.450.730.080.19405,150-6520021.4MS17987C307 /
NAS1333C6C07D
4213.A07
3/160.18700.18850.80.2200.2600.3100.531.061.450.730.080.19405,150-6520021.8MS17987C308 /
NAS1333C6C08D
4213.A08
3/160.18700.18850.90.2200.2600.3100.531.061.450.730.080.19405,150-6520022.1MS17987C309 /
NAS1333C6C09D
4213.A09
3/160.18700.18851.00.2200.2600.3100.531.061.450.730.080.19405,150-6520022.5MS17987C310 /
NAS1333C6C10D
4213.A10
3/160.18700.18851.10.2200.2600.3100.531.061.450.730.080.19405,150-6520022.8MS17987C311 /
NAS1333C6C11D
4213.A11
3/160.18700.18851.20.2200.2600.3100.531.061.450.730.080.19405,150-6520023.1MS17987C312 /
NAS1333C6C12D
4213.A12
3/160.18700.18851.30.2200.2600.3100.531.061.450.730.080.19405,150-6520023.5MS17987C313 /
NAS1333C6C13D
4213.A13
3/160.18700.18851.40.2200.2600.3100.531.061.450.730.080.19405,150-6520023.8MS17987C314 /
NAS1333C6C14D
4213.A14
3/160.18700.18851.50.2200.2600.3100.531.061.450.730.080.19405,150-6520024.2MS17987C315 /
NAS1333C6C15D
4213.A15
3/160.18700.18851.60.2200.2600.3100.531.061.450.730.080.19405,150-6520024.5MS17987C316 /
NAS1333C6C16D
4213.A16
3/160.18700.18851.70.2200.2600.3100.531.061.450.730.080.19405,150-6520024.8MS17987C317 /
NAS1333C6C17D
4213.A17
3/160.18700.18851.80.2200.2600.3100.531.061.450.730.080.19405,150-6520025.2MS17987C318 /
NAS1333C6C18D
4213.A18
3/160.18700.18852.00.2200.2600.3100.531.061.450.730.080.19405,150-6520025.9MS17987C320 /
NAS1333C6C20D
4213.A20
3/160.18700.18852.20.2200.2600.3100.531.061.450.730.080.19405,150-6520026.5MS17987C322 /
NAS1333C6C22D
4213.A22
3/160.18700.18852.30.2200.2600.3100.531.061.450.730.080.19405,150-6520026.9MS17987C323 /
NAS1333C6C23D
4213.A23
3/160.18700.18852.50.2200.2600.3100.531.061.450.730.080.19405,150-6520027.6MS17987C325 /
NAS1333C6C25D
4213.A25
3/160.18700.18852.60.2200.2600.3100.531.061.450.730.080.19405,150-6520027.9MS17987C326 /
NAS1333C6C26D
4213.A26
3/160.18700.18853.10.2200.2600.3100.531.061.450.730.080.19405,150-6520029.6MS17987C331 /
NAS1333C6C31D
4213.A31
3/160.18700.18853.40.2200.2600.3100.531.061.450.730.080.19405,150-6520030.6MS17987C334 /
NAS1333C6C34D
4213.A34
3/160.18700.18854.00.2200.2600.3100.531.061.450.730.080.19405,150-6520032.7MS17987C340 /
NAS1333C6C40D
4213.A40
3/160.18700.18854.30.2200.2600.3100.531.061.450.730.080.19405,150-6520033.7MS17987C343 /
NAS1333C6C43D
4213.A43
3/160.18700.18854.50.2200.2600.3100.531.061.450.730.080.19405,150-6520034.4MS17987C345 /
NAS1333C6C45D
4213.A45
3/160.18700.18854.60.2200.2600.3100.531.061.450.730.080.19405,150-6520034.7MS17987C346 /
NAS1333C6C46D
4213.A46
1/40.24700.24850.30.2890.2900.3100.531.061.500.780.080.25409,200-6520021.8MS17987C403 /
NAS1334C6C03D
4213.B03
1/40.24700.24850.40.2890.2900.3100.531.061.500.780.080.25409,200-6520022.4MS17987C404 /
NAS1334C6C04D
4213.B04
1/40.24700.24850.50.2890.2900.3100.531.061.500.780.080.25409,200-6520023.0MS17987C405 /
NAS1334C6C05D
4213.B05
1/40.24700.24850.60.2890.2900.3100.531.061.500.780.080.25409,200-6520023.6MS17987C406 /
NAS1334C6C06D
4213.B06
1/40.24700.24850.70.2890.2900.3100.531.061.500.780.080.25409,200-6520024.2MS17987C407 /
NAS1334C6C07D
4213.B07
1/40.24700.24850.80.2890.2900.3100.531.061.500.780.080.25409,200-6520024.9MS17987C408 /
NAS1334C6C08D
4213.B08
1/40.24700.24850.90.2890.2900.3100.531.061.500.780.080.25409,200-6520025.5MS17987C409 /
NAS1334C6C09D
4213.B09
1/40.24700.24851.00.2890.2900.3100.531.061.500.780.080.25409,200-6520026.1MS17987C410 /
NAS1334C6C10D
4213.B10
1/40.24700.24851.10.2890.2900.3100.531.061.500.780.080.25409,200-6520026.7MS17987C411 /
NAS1334C6C11D
4213.B11
1/40.24700.24851.20.2890.2900.3100.531.061.500.780.080.25409,200-6520027.3MS17987C412 /
NAS1334C6C12D
4213.B12
1/40.24700.24851.30.2890.2900.3100.531.061.500.780.080.25409,200-6520027.9MS17987C413 /
NAS1334C6C13D
4213.B13
1/40.24700.24851.40.2890.2900.3100.531.061.500.780.080.25409,200-6520028.5MS17987C414 /
NAS1334C6C14D
4213.B14
1/40.24700.24851.50.2890.2900.3100.531.061.500.780.080.25409,200-6520029.2MS17987C415 /
NAS1334C6C15D
4213.B15
1/40.24700.24851.60.2890.2900.3100.531.061.500.780.080.25409,200-6520029.8MS17987C416 /
NAS1334C6C16D
4213.B16
1/40.24700.24851.70.2890.2900.3100.531.061.500.780.080.25409,200-6520030.4MS17987C417 /
NAS1334C6C17D
4213.B17
1/40.24700.24851.80.2890.2900.3100.531.061.500.780.080.25409,200-6520031.0MS17987C418 /
NAS1334C6C18D
4213.B18
1/40.24700.24851.90.2890.2900.3100.531.061.500.780.080.25409,200-6520031.6MS17987C419 /
NAS1334C6C19D
4213.B19
1/40.24700.24852.00.2890.2900.3100.531.061.500.780.080.25409,200-6520032.2MS17987C420 /
NAS1334C6C20D
4213.B20
1/40.24700.24852.10.2890.2900.3100.531.061.500.780.080.25409,200-6520032.8MS17987C421 /
NAS1334C6C21D
4213.B21
1/40.24700.24852.20.2890.2900.3100.531.061.500.780.080.25409,200-6520033.5MS17987C422 /
NAS1334C6C22D
4213.B22
1/40.24700.24852.30.2890.2900.3100.531.061.500.780.080.25409,200-6520034.1MS17987C423 /
NAS1334C6C23D
4213.B23
1/40.24700.24852.40.2890.2900.3100.531.061.500.780.080.25409,200-6520034.7MS17987C424 /
NAS1334C6C24D
4213.B24
1/40.24700.24852.50.2890.2900.3100.531.061.500.780.080.25409,200-6520035.3MS17987C425 /
NAS1334C6C25D
4213.B25
1/40.24700.24852.60.2890.2900.3100.531.061.500.780.080.25409,200-6520035.9MS17987C426 /
NAS1334C6C26D
4213.B26
1/40.24700.24852.70.2890.2900.3100.531.061.500.780.080.25409,200-6520036.5MS17987C427 /
NAS1334C6C27D
4213.B27
1/40.24700.24852.80.2890.2900.3100.531.061.500.780.080.25409,200-6520037.2MS17987C428 /
NAS1334C6C28D
4213.B28
1/40.24700.24852.90.2890.2900.3100.531.061.500.780.080.25409,200-6520037.8MS17987C429 /
NAS1334C6C29D
4213.B29
1/40.24700.24853.00.2890.2900.3100.531.061.500.780.080.25409,200-6520038.4MS17987C430 /
NAS1334C6C30D
4213.B30
1/40.24700.24853.20.2890.2900.3100.531.061.500.780.080.25409,200-6520039.6MS17987C432 /
NAS1334C6C32D
4213.B32
1/40.24700.24853.30.2890.2900.3100.531.061.500.780.080.25409,200-6520040.2MS17987C433 /
NAS1334C6C33D
4213.B33
1/40.24700.24853.50.2890.2900.3100.531.061.500.780.080.25409,200-6520041.4MS17987C435 /
NAS1334C6C35D
4213.B35
1/40.24700.24853.60.2890.2900.3100.531.061.500.780.080.25409,200-6520042.1MS17987C436 /
NAS1334C6C36D
4213.B36
1/40.24700.24854.00.2890.2900.3100.531.061.500.780.080.25409,200-6520044.5MS17987C440 /
NAS1334C6C40D
4213.B40
1/40.24700.24854.20.2890.2900.3100.531.061.500.780.080.25409,200-6520045.8MS17987C442 /
NAS1334C6C42D
4213.B42
1/40.24700.24854.30.2890.2900.3100.531.061.500.780.080.25409,200-6520046.4MS17987C443 /
NAS1334C6C43D
4213.B43
1/40.24700.24854.70.2890.2900.3100.531.061.500.780.080.25409,200-6520048.8MS17987C447 /
NAS1334C6C47D
4213.B47
1/40.24700.24855.40.2890.2900.3100.531.061.500.780.080.25409,200-6520053.1MS17987C454 /
NAS1334C6C54D
4213.B54
5/160.30950.31100.50.3750.3300.3100.591.061.650.830.080.316514,400-6520027.0MS17987C505 /
NAS1335C6C05D
4213.C05
5/160.30950.31100.60.3750.3300.3100.591.061.650.830.080.316514,400-6520027.9MS17987C506 /
NAS1335C6C06D
4213.C06
5/160.30950.31100.70.3750.3300.3100.591.061.650.830.080.316514,400-6520028.9MS17987C507 /
NAS1335C6C07D
4213.C07
5/160.30950.31100.80.3750.3300.3100.591.061.650.830.080.316514,400-6520029.8MS17987C508 /
NAS1335C6C08D
4213.C08
5/160.30950.31100.90.3750.3300.3100.591.061.650.830.080.316514,400-6520030.8MS17987C509 /
NAS1335C6C09D
4213.C09
5/160.30950.31101.00.3750.3300.3100.591.061.650.830.080.316514,400-6520031.7MS17987C510 /
NAS1335C6C10D
4213.C10
5/160.30950.31101.10.3750.3300.3100.591.061.650.830.080.316514,400-6520032.7MS17987C511 /
NAS1335C6C11D
4213.C11
5/160.30950.31101.20.3750.3300.3100.591.061.650.830.080.316514,400-6520033.6MS17987C512 /
NAS1335C6C12D
4213.C12
5/160.30950.31101.30.3750.3300.3100.591.061.650.830.080.316514,400-6520034.6MS17987C513 /
NAS1335C6C13D
4213.C13
5/160.30950.31101.40.3750.3300.3100.591.061.650.830.080.316514,400-6520035.5MS17987C514 /
NAS1335C6C14D
4213.C14
5/160.30950.31101.50.3750.3300.3100.591.061.650.830.080.316514,400-6520036.5MS17987C515 /
NAS1335C6C15D
4213.C15
5/160.30950.31101.60.3750.3300.3100.591.061.650.830.080.316514,400-6520037.4MS17987C516 /
NAS1335C6C16D
4213.C16
5/160.30950.31101.70.3750.3300.3100.591.061.650.830.080.316514,400-6520038.4MS17987C517 /
NAS1335C6C17D
4213.C17
5/160.30950.31101.80.3750.3300.3100.591.061.650.830.080.316514,400-6520039.3MS17987C518 /
NAS1335C6C18D
4213.C18
5/160.30950.31101.90.3750.3300.3100.591.061.650.830.080.316514,400-6520040.2MS17987C519 /
NAS1335C6C19D
4213.C19
5/160.30950.31102.00.3750.3300.3100.591.061.650.830.080.316514,400-6520041.2MS17987C520 /
NAS1335C6C20D
4213.C20
5/160.30950.31102.10.3750.3300.3100.591.061.650.830.080.316514,400-6520042.2MS17987C521 /
NAS1335C6C21D
4213.C21
5/160.30950.31102.20.3750.3300.3100.591.061.650.830.080.316514,400-6520043.1MS17987C522 /
NAS1335C6C22D
4213.C22
5/160.30950.31102.30.3750.3300.3100.591.061.650.830.080.316514,400-6520044.0MS17987C523 /
NAS1335C6C23D
4213.C23
5/160.30950.31102.50.3750.3300.3100.591.061.650.830.080.316514,400-6520045.9MS17987C525 /
NAS1335C6C25D
4213.C25
5/160.30950.31102.60.3750.3300.3100.591.061.650.830.080.316514,400-6520046.9MS17987C526 /
NAS1335C6C26D
4213.C26
5/160.30950.31102.90.3750.3300.3100.591.061.650.830.080.316514,400-6520049.7MS17987C529 /
NAS1335C6C29D
4213.C29
5/160.30950.31103.00.3750.3300.3100.591.061.650.830.080.316514,400-6520050.7MS17987C530 /
NAS1335C6C30D
4213.C30
5/160.30950.31103.20.3750.3300.3100.591.061.650.830.080.316514,400-6520052.6MS17987C532 /
NAS1335C6C32D
4213.C32
5/160.30950.31103.30.3750.3300.3100.591.061.650.830.080.316514,400-6520053.5MS17987C533 /
NAS1335C6C33D
4213.C33
5/160.30950.31103.40.3750.3300.3100.591.061.650.830.080.316514,400-6520054.4MS17987C534 /
NAS1335C6C34D
4213.C34
5/160.30950.31103.50.3750.3300.3100.591.061.650.830.080.316514,400-6520055.4MS17987C535 /
NAS1335C6C35D
4213.C35
5/160.30950.31103.60.3750.3300.3100.591.061.650.830.080.316514,400-6520056.3MS17987C536 /
NAS1335C6C36D
4213.C36
5/160.30950.31103.90.3750.3300.3100.591.061.650.830.080.316514,400-6520059.2MS17987C539 /
NAS1335C6C39D
4213.C39
5/160.30950.31104.00.3750.3300.3100.591.061.650.830.080.316514,400-6520060.1MS17987C540 /
NAS1335C6C40D
4213.C40
5/160.30950.31104.90.3750.3300.3100.591.061.650.830.080.316514,400-6520068.6MS17987C549 /
NAS1335C6C49D
4213.C49
5/160.30950.31106.00.3750.3300.3100.591.061.650.830.080.316514,400-6520079.1MS17987C560 /
NAS1335C6C60D
4213.C60
5/160.30950.31106.70.3750.3300.3100.591.061.650.830.080.316514,400-6520085.7MS17987C567 /
NAS1335C6C67D
4213.C67
5/160.30950.31106.90.3750.3300.3100.591.061.650.830.080.316514,400-6520087.6MS17987C569 /
NAS1335C6C69D
4213.C69
5/160.30950.31107.00.3750.3300.3100.591.061.650.830.080.316514,400-6520088.5MS17987C570 /
NAS1335C6C70D
4213.C70
5/160.30950.31107.10.3750.3300.3100.591.061.650.830.080.316514,400-6520089.5MS17987C571 /
NAS1335C6C71D
4213.C71
3/80.37200.37350.50.4400.3650.3900.651.061.650.940.080.379020,700-6520041.2MS17987C605 /
NAS1336C6C05D
4213.D05
3/80.37200.37350.60.4400.3650.3900.651.061.650.940.080.379020,700-6520042.6MS17987C606 /
NAS1336C6C06D
4213.D06
3/80.37200.37350.80.4400.3650.3900.651.061.650.940.080.379020,700-6520045.3MS17987C608 /
NAS1336C6C08D
4213.D08
3/80.37200.37350.90.4400.3650.3900.651.061.650.940.080.379020,700-6520046.6MS17987C609 /
NAS1336C6C09D
4213.D09
3/80.37200.37351.00.4400.3650.3900.651.061.650.940.080.379020,700-6520048.0MS17987C610 /
NAS1336C6C10D
4213.D10
3/80.37200.37351.10.4400.3650.3900.651.061.650.940.080.379020,700-6520049.4MS17987C611 /
NAS1336C6C11D
4213.D11
3/80.37200.37351.20.4400.3650.3900.651.061.650.940.080.379020,700-6520050.7MS17987C612 /
NAS1336C6C12D
4213.D12
3/80.37200.37351.30.4400.3650.3900.651.061.650.940.080.379020,700-6520052.1MS17987C613 /
NAS1336C6C13D
4213.D13
3/80.37200.37351.40.4400.3650.3900.651.061.650.940.080.379020,700-6520053.5MS17987C614 /
NAS1336C6C14D
4213.D14
3/80.37200.37351.50.4400.3650.3900.651.061.650.940.080.379020,700-6520054.8MS17987C615 /
NAS1336C6C15D
4213.D15
3/80.37200.37351.60.4400.3650.3900.651.061.650.940.080.379020,700-6520056.2MS17987C616 /
NAS1336C6C16D
4213.D16
3/80.37200.37351.70.4400.3650.3900.651.061.650.940.080.379020,700-6520057.5MS17987C617 /
NAS1336C6C17D
4213.D17
3/80.37200.37351.80.4400.3650.3900.651.061.650.940.080.379020,700-6520058.9MS17987C618 /
NAS1336C6C18D
4213.D18
3/80.37200.37351.90.4400.3650.3900.651.061.650.940.080.379020,700-6520060.2MS17987C619 /
NAS1336C6C19D
4213.D19
3/80.37200.37352.00.4400.3650.3900.651.061.650.940.080.379020,700-6520061.6MS17987C620 /
NAS1336C6C20D
4213.D20
3/80.37200.37352.20.4400.3650.3900.651.061.650.940.080.379020,700-6520064.4MS17987C622 /
NAS1336C6C22D
4213.D22
3/80.37200.37352.30.4400.3650.3900.651.061.650.940.080.379020,700-6520065.7MS17987C623 /
NAS1336C6C23D
4213.D23
3/80.37200.37352.40.4400.3650.3900.651.061.650.940.080.379020,700-6520067.1MS17987C624 /
NAS1336C6C24D
4213.D24
3/80.37200.37352.50.4400.3650.3900.651.061.650.940.080.379020,700-6520068.4MS17987C625 /
NAS1336C6C25D
4213.D25
3/80.37200.37352.60.4400.3650.3900.651.061.650.940.080.379020,700-6520069.8MS17987C626 /
NAS1336C6C26D
4213.D26
3/80.37200.37352.80.4400.3650.3900.651.061.650.940.080.379020,700-6520072.5MS17987C628 /
NAS1336C6C28D
4213.D28
3/80.37200.37352.90.4400.3650.3900.651.061.650.940.080.379020,700-6520073.9MS17987C629 /
NAS1336C6C29D
4213.D29
3/80.37200.37353.00.4400.3650.3900.651.061.650.940.080.379020,700-6520075.2MS17987C630 /
NAS1336C6C30D
4213.D30
3/80.37200.37353.10.4400.3650.3900.651.061.650.940.080.379020,700-6520076.6MS17987C631 /
NAS1336C6C31D
4213.D31
3/80.37200.37353.30.4400.3650.3900.651.061.650.940.080.379020,700-6520079.3MS17987C633 /
NAS1336C6C33D
4213.D33
3/80.37200.37353.40.4400.3650.3900.651.061.650.940.080.379020,700-6520080.7MS17987C634 /
NAS1336C6C34D
4213.D34
3/80.37200.37353.50.4400.3650.3900.651.061.650.940.080.379020,700-6520082.0MS17987C635 /
NAS1336C6C35D
4213.D35
3/80.37200.37353.60.4400.3650.3900.651.061.650.940.080.379020,700-6520083.4MS17987C636 /
NAS1336C6C36D
4213.D36
3/80.37200.37353.90.4400.3650.3900.651.061.650.940.080.379020,700-6520087.4MS17987C639 /
NAS1336C6C39D
4213.D39
3/80.37200.37354.00.4400.3650.3900.651.061.650.940.080.379020,700-6520088.8MS17987C640 /
NAS1336C6C40D
4213.D40
3/80.37200.37354.10.4400.3650.3900.651.061.650.940.080.379020,700-6520090.2MS17987C641 /
NAS1336C6C41D
4213.D41
3/80.37200.37354.30.4400.3650.3900.651.061.650.940.080.379020,700-6520092.9MS17987C643 /
NAS1336C6C43D
4213.D43
3/80.37200.37355.00.4400.3650.3900.651.061.650.940.080.379020,700-65200102.0MS17987C650 /
NAS1336C6C50D
4213.D50
3/80.37200.37357.00.4400.3650.3900.651.061.650.940.080.379020,700-65200130.0MS17987C670 /
NAS1336C6C70D
4213.D70
7/160.43450.43600.60.5090.3800.3900.711.091.850.980.080.442528,500-6520048.3MS17987C706 /
NAS1337C6C06D
4213.E06
7/160.43450.43600.80.5090.3800.3900.711.091.850.980.080.442528,500-6520052.0MS17987C708 /
NAS1337C6C08D
4213.E08
7/160.43450.43601.00.5090.3800.3900.711.091.850.980.080.442528,500-6520055.7MS17987C710 /
NAS1337C6C10D
4213.E10
7/160.43450.43601.20.5090.3800.3900.711.091.850.980.080.442528,500-6520059.4MS17987C712 /
NAS1337C6C12D
4213.E12
7/160.43450.43601.30.5090.3800.3900.711.091.850.980.080.442528,500-6520061.3MS17987C713 /
NAS1337C6C13D
4213.E13
7/160.43450.43601.40.5090.3800.3900.711.091.850.980.080.442528,500-6520063.2MS17987C714 /
NAS1337C6C14D
4213.E14
7/160.43450.43601.50.5090.3800.3900.711.091.850.980.080.442528,500-6520065.0MS17987C715 /
NAS1337C6C15D
4213.E15
7/160.43450.43601.60.5090.3800.3900.711.091.850.980.080.442528,500-6520066.8MS17987C716 /
NAS1337C6C16D
4213.E16
7/160.43450.43601.90.5090.3800.3900.711.091.850.980.080.442528,500-6520072.4MS17987C719 /
NAS1337C6C19D
4213.E19
7/160.43450.43602.00.5090.3800.3900.711.091.850.980.080.442528,500-6520074.3MS17987C720 /
NAS1337C6C20D
4213.E20
7/160.43450.43602.10.5090.3800.3900.711.091.850.980.080.442528,500-6520076.1MS17987C721 /
NAS1337C6C21D
4213.E21
7/160.43450.43602.20.5090.3800.3900.711.091.850.980.080.442528,500-6520078.0MS17987C722 /
NAS1337C6C22D
4213.E22
7/160.43450.43602.40.5090.3800.3900.711.091.850.980.080.442528,500-6520081.7MS17987C724 /
NAS1337C6C24D
4213.E24
7/160.43450.43602.50.5090.3800.3900.711.091.850.980.080.442528,500-6520083.6MS17987C725 /
NAS1337C6C25D
4213.E25
7/160.43450.43602.60.5090.3800.3900.711.091.850.980.080.442528,500-6520085.4MS17987C726 /
NAS1337C6C26D
4213.E26
7/160.43450.43602.80.5090.3800.3900.711.091.850.980.080.442528,500-6520089.2MS17987C728 /
NAS1337C6C28D
4213.E28
7/160.43450.43603.00.5090.3800.3900.711.091.850.980.080.442528,500-6520092.8MS17987C730 /
NAS1337C6C30D
4213.E30
7/160.43450.43603.20.5090.3800.3900.711.091.850.980.080.442528,500-6520096.6MS17987C732 /
NAS1337C6C32D
4213.E32
7/160.43450.43604.00.5090.3800.3900.711.091.850.980.080.442528,500-65200111.0MS17987C740 /
NAS1337C6C40D
4213.E40
7/160.43450.43605.50.5090.3800.3900.711.091.850.980.080.442528,500-65200139.0MS17987C755 /
NAS1337C6C55D
4213.E55
1/20.49700.49850.80.5940.4600.5650.801.161.851.140.080.505036,900-6520073.4MS17987C808 /
NAS1338C6C08D
4213.F08
1/20.49700.49850.90.5940.4600.5650.801.161.851.140.080.505036,900-6520075.8MS17987C809 /
NAS1338C6C09D
4213.F09
1/20.49700.49851.00.5940.4600.5650.801.161.851.140.080.505036,900-6520078.2MS17987C810 /
NAS1338C6C10D
4213.F10
1/20.49700.49851.10.5940.4600.5650.801.161.851.140.080.505036,900-6520080.7MS17987C811 /
NAS1338C6C11D
4213.F11
1/20.49700.49851.20.5940.4600.5650.801.161.851.140.080.505036,900-6520083.1MS17987C812 /
NAS1338C6C12D
4213.F12
1/20.49700.49851.30.5940.4600.5650.801.161.851.140.080.505036,900-6520085.6MS17987C813 /
NAS1338C6C13D
4213.F13
1/20.49700.49851.40.5940.4600.5650.801.161.851.140.080.505036,900-6520088.0MS17987C814 /
NAS1338C6C14D
4213.F14
1/20.49700.49851.50.5940.4600.5650.801.161.851.140.080.505036,900-6520090.4MS17987C815 /
NAS1338C6C15D
4213.F15
1/20.49700.49851.60.5940.4600.5650.801.161.851.140.080.505036,900-6520092.9MS17987C816 /
NAS1338C6C16D
4213.F16
1/20.49700.49851.80.5940.4600.5650.801.161.851.140.080.505036,900-6520097.7MS17987C818 /
NAS1338C6C18D
4213.F18
1/20.49700.49851.90.5940.4600.5650.801.161.851.140.080.505036,900-65200100.0MS17987C819 /
NAS1338C6C19D
4213.F19
1/20.49700.49852.00.5940.4600.5650.801.161.851.140.080.505036,900-65200103.0MS17987C820 /
NAS1338C6C20D
4213.F20
1/20.49700.49852.10.5940.4600.5650.801.161.851.140.080.505036,900-65200105.0MS17987C821 /
NAS1338C6C21D
4213.F21
1/20.49700.49852.30.5940.4600.5650.801.161.851.140.080.505036,900-65200110.0MS17987C823 /
NAS1338C6C23D
4213.F23
1/20.49700.49852.50.5940.4600.5650.801.161.851.140.080.505036,900-65200115.0MS17987C825 /
NAS1338C6C25D
4213.F25
1/20.49700.49852.80.5940.4600.5650.801.161.851.140.080.505036,900-65200122.0MS17987C828 /
NAS1338C6C28D
4213.F28
1/20.49700.49852.90.5940.4600.5650.801.161.851.140.080.505036,900-65200125.0MS17987C829 /
NAS1338C6C29D
4213.F29
1/20.49700.49853.00.5940.4600.5650.801.161.851.140.080.505036,900-65200127.0MS17987C830 /
NAS1338C6C30D
4213.F30
1/20.49700.49853.10.5940.4600.5650.801.161.851.140.080.505036,900-65200129.0MS17987C831 /
NAS1338C6C31D
4213.F31
1/20.49700.49853.30.5940.4600.5650.801.161.851.140.080.505036,900-65200134.0MS17987C833 /
NAS1338C6C33D
4213.F33
1/20.49700.49853.40.5940.4600.5650.801.161.851.140.080.505036,900-65200137.0MS17987C834 /
NAS1338C6C34D
4213.F34
1/20.49700.49853.50.5940.4600.5650.801.161.851.140.080.505036,900-65200139.0MS17987C835 /
NAS1338C6C35D
4213.F35
1/20.49700.49853.70.5940.4600.5650.801.161.851.140.080.505036,900-65200144.0MS17987C837 /
NAS1338C6C37D
4213.F37
1/20.49700.49853.90.5940.4600.5650.801.161.851.140.080.505036,900-65200149.0MS17987C839 /
NAS1338C6C39D
4213.F39
1/20.49700.49854.00.5940.4600.5650.801.161.851.140.080.505036,900-65200151.0MS17987C840 /
NAS1338C6C40D
4213.F40
1/20.49700.49854.20.5940.4600.5650.801.161.851.140.080.505036,900-65200156.0MS17987C842 /
NAS1338C6C42D
4213.F42
1/20.49700.49854.40.5940.4600.5650.801.161.851.140.080.505036,900-65200161.0MS17987C844 /
NAS1338C6C44D
4213.F44
1/20.49700.49854.50.5940.4600.5650.801.161.851.140.080.505036,900-65200164.0MS17987C845 /
NAS1338C6C45D
4213.F45
1/20.49700.49854.60.5940.4600.5650.801.161.851.140.080.505036,900-65200166.0MS17987C846 /
NAS1338C6C46D
4213.F46
1/20.49700.49854.80.5940.4600.5650.801.161.851.140.080.505036,900-65200171.0MS17987C848 /
NAS1338C6C48D
4213.F48
1/20.49700.49855.00.5940.4600.5650.801.161.851.140.080.505036,900-65200176.0MS17987C850 /
NAS1338C6C50D
4213.F50
1/20.49700.49855.30.5940.4600.5650.801.161.851.140.080.505036,900-65200183.0MS17987C853 /
NAS1338C6C53D
4213.F53
1/20.49700.49855.50.5940.4600.5650.801.161.851.140.080.505036,900-65200188.0MS17987C855 /
NAS1338C6C55D
4213.F55
1/20.49700.49855.80.5940.4600.5650.801.161.851.140.080.505036,900-65200195.0MS17987C858 /
NAS1338C6C58D
4213.F58
1/20.49700.49856.50.5940.4600.5650.801.161.851.140.080.505036,900-65200212.0MS17987C865 /
NAS1338C6C65D
4213.F65
1/20.49700.49858.00.5940.4600.5650.801.161.851.140.080.505036,900-65200249.0MS17987C880 /
NAS1338C6C80D
4213.F80
9/160.55950.56101.00.6660.5100.5650.841.162.031.140.080.567546,700-6520094.2MS17987C910 /
NAS1339C6C10D
4213.G10
9/160.55950.56101.20.6660.5100.5650.841.162.031.140.080.567546,700-65200100.0MS17987C912 /
NAS1339C6C12D
4213.G12
9/160.55950.56101.30.6660.5100.5650.841.162.031.140.080.567546,700-65200104.0MS17987C913 /
NAS1339C6C13D
4213.G13
9/160.55950.56101.50.6660.5100.5650.841.162.031.140.080.567546,700-65200110.0MS17987C915 /
NAS1339C6C15D
4213.G15
9/160.55950.56102.00.6660.5100.5650.841.162.031.140.080.567546,700-65200125.0MS17987C920 /
NAS1339C6C20D
4213.G20
9/160.55950.56102.20.6660.5100.5650.841.162.031.140.080.567546,700-65200132.0MS17987C922 /
NAS1339C6C22D
4213.G22
9/160.55950.56102.50.6660.5100.5650.841.162.031.140.080.567546,700-65200141.0MS17987C925 /
NAS1339C6C25D
4213.G25
9/160.55950.56102.70.6660.5100.5650.841.162.031.140.080.567546,700-65200147.0MS17987C927 /
NAS1339C6C27D
4213.G27
9/160.55950.56102.80.6660.5100.5650.841.162.031.140.080.567546,700-65200150.0MS17987C928 /
NAS1339C6C28D
4213.G28
9/160.55950.56103.00.6660.5100.5650.841.162.031.140.080.567546,700-65200156.0MS17987C930 /
NAS1339C6C30D
4213.G30
9/160.55950.56103.70.6660.5100.5650.841.162.031.140.080.567546,700-65200178.0MS17987C937 /
NAS1339C6C37D
4213.G37
9/160.55950.56104.20.6660.5100.5650.841.162.031.140.080.567546,700-65200194.0MS17987C942 /
NAS1339C6C42D
4213.G42
9/160.55950.56105.50.6660.5100.5650.841.162.031.140.080.567546,700-65200234.0MS17987C955 /
NAS1339C6C55D
4213.G55
9/160.55950.56106.50.6660.5100.5650.841.162.031.140.080.567546,700-65200265.0MS17987C965 /
NAS1339C6C65D
4213.G65
5/80.62200.62353.90.7500.5800.5800.901.242.251.400.120.630057,800-65200252.0MS17987C1039 /
NAS1340C6C39D
4213.H39
5/80.62200.62354.00.7500.5800.5800.901.242.251.400.120.630057,800-65200256.0MS17987C1040 /
NAS1340C6C40D
4213.H40
3/40.74700.74854.00.8870.6700.7001.041.642.651.630.120.757083,200-65200373.0MS17987C1240 /
NAS1341C6C40D
4213.K40
7/80.87200.87354.00.8900.7600.8401.231.643.001.860.120.8820112,500-65200515.0MS17987C1440 /
NAS1342C6C40D
4213.L40
10.99700.99852.61.2190.8900.9501.331.643.102.000.121.0100147,200-65200527.0MS17987C1626 /
NAS1343C6C26D
4213.M26
10.99700.99854.01.2190.8900.9501.331.643.102.000.121.0100147,200-65200665.0MS17987C1640 /
NAS1343C6C40D
4213.M40
Part Number
4213.A03
4213.A05
4213.A06
4213.A07
4213.A08
4213.A09
4213.A10
4213.A11
4213.A12
4213.A13
4213.A14
4213.A15
4213.A16
4213.A17
4213.A18
4213.A20
4213.A22
4213.A23
4213.A25
4213.A26
4213.A31
4213.A34
4213.A40
4213.A43
4213.A45
4213.B03
4213.B04
4213.B05
4213.B06
4213.B07
4213.B08
4213.B09
4213.B10
4213.B11
4213.B12
4213.B13
4213.B14
4213.B15
4213.B16
4213.B17
4213.B18
4213.B19
4213.B20
4213.B21
4213.B22
4213.B23
4213.B24
4213.B25
4213.B26
4213.B27
4213.B28
4213.B29
4213.B30
4213.B32
4213.B35
4213.B36
4213.B40
4213.B47
4213.C05
4213.C06
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Nominal diameter
(inch)
A max.
(inch)
A min.
(inch)
B
(inch)
C
(inch)
D
(inch)
D max.
(inch)
D min.
(inch)
E
(inch)
E max.
(inch)
E min.
(inch)
F
(inch)
F min.
(inch)
G max.
(inch)
H min.
(inch)
Clamping Length
(inch)
Location hole
(inch)
Location hole to
(inch)
Location hole of
(inch)
Shearing resistance, double
(lb)
Temperature max.
(°F)
Temperature min.
(°F)
Tensile strength min.
(lb)
Material Spring Press button Weight
(g)

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.730.3-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated20.1

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.730.5-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated20.8

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.730.6-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated21.1

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.730.7-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated21.4

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.730.80.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-24

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.730.90.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-24

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.7310.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-24

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.731.10.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-25

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.731.20.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-25

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.731.3-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated23.5

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.731.4-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated23.8

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.731.50.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-26

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.731.60.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-26

30.28 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.731.70.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-27

33.76 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.731.8-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated25.2

34.47 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.732-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated25.9

34.47 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.732.2-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated26.5

34.47 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.732.3-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated26.9

30.92 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.732.50.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-30

34.47 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.732.6-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated27.9

33.35 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.733.10.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated-33

37.17 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.733.4-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated30.6

47.91 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.734-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated32.7

47.91 €

1 3 Days -3/160.18850.1870.220.260.280.310.250.420.530.311.061.061.450.734.30.1920.1940.195150302-22200Stainless steel, precipitation-hardened, passivated--

47.91 €

1 3 Days Pin Type3/160.18850.1870.220.26-0.31--0.53--1.061.450.734.5-0.194-5150200-65-Stainless steel, passivatedStainless steel, passivated34.4

34.66 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.780.3-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated21.8

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.780.40.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-24

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.780.50.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-24

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.780.60.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-25

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.780.70.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-26

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.780.80.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-27

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.780.90.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-27

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.7810.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-27

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.781.10.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-28

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.781.20.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-29

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.781.30.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-30

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.781.40.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-30

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.781.50.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-31

34.66 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.781.6-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated29.8

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.781.70.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-32

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.781.80.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-32

31.09 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.781.90.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-33

31.67 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.7820.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-34

31.67 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.782.10.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-34

31.67 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.782.20.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-36

35.31 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.782.3-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated34.1

31.67 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.782.40.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-36

31.67 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.782.50.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-37

35.31 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.782.6-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated35.9

35.31 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.782.7-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated36.5

35.31 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.782.8-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated37.2

31.67 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.782.90.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-40

34.16 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.7830.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-39

38.09 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.783.2-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated39.6

38.09 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.783.5-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated41.4

38.09 €

1 3 Days Pin Type1/40.24850.2470.2890.29-0.31--0.53--1.061.50.783.6-0.254-9200200-65-Stainless steel, passivatedStainless steel, passivated42.1

34.16 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.7840.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-47

50.94 €

1 3 Days -1/40.24850.2470.2890.290.280.310.250.420.530.311.061.061.50.784.70.2520.2540.259200302-22230Stainless steel, precipitation-hardened, passivated-50

40.41 €

1 3 Days Pin Type5/160.3110.30950.3750.33-0.31--0.59--1.061.650.830.5-0.3165-14400200-65-Stainless steel, passivatedStainless steel, passivated27

36.26 €

1 3 Days -5/160.3110.30950.3750.330.280.310.250.50.590.411.061.061.650.830.60.3150.31650.312514400302-22510Stainless steel, precipitation-hardened, passivated-30

Loading...

Basic information

Attaching ring Stainless steel, passivated Conflict Minerals free yes REACH compliant yes
J min.(inch) 0.08 Material Pin Stainless steel, precipitation-hardened, passivated Material Press bolt Stainless steel, precipitation-hardened, passivated
Material Handle Stainless steel, passivated Material Ball Stainless steel, precipitation-hardened, passivated

Tech Support