Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal diameter (inch) | A max. (inch) | A min. (inch) | B (inch) | C (inch) | D (inch) | D max. (inch) | D min. (inch) | E (inch) | E max. (inch) | E min. (inch) | F (inch) | F min. (inch) | F max. (inch) | G max. (inch) | H min. (inch) | Clamping Length (inch) | Location hole (inch) | Location hole to (inch) | Location hole of (inch) | Shearing resistance, double (lb) | Temperature max. (°F) | Temperature min. (°F) | Material Pin | Material Press bolt | Material Spring | Material Handle | Press button | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.98 € | 1 | 42 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 0.3 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 13.1 | |||
34.98 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 0.4 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 13.4 | |||
31.38 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 0.5 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 17 | |||
31.38 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 0.6 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 17 | |||
31.38 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 0.7 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 17 | |||
31.38 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 0.8 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 18 | |||
31.38 € | 1 | 3 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 1 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 18 | |||
31.38 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 1.1 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 19 | |||
34.98 € | 1 | 42 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 1.2 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 16.1 | |||
31.38 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 1.3 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 19 | |||
34.98 € | 10 | 42 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 1.4 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 16.8 | |||
31.38 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 1.5 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 20 | |||
34.98 € | 1 | 42 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 1.6 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 17.5 | |||
31.38 € | 1 | 3 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 1.8 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 22 | |||
32.02 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 2 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 20 | |||
35.69 € | 1 | 42 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 2.2 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 19.5 | |||
32.48 € | 1 | 4 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.83 | 0.48 | 2.8 | 0.192 | 0.194 | 0.19 | 5150 | 200 | -65 | - | - | Stainless steel, passivated | Aluminium, black anodised - Alum.Alloy A380 | Stainless steel, passivated | - | |||
39.05 € | 1 | 42 Days | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.83 | 0.48 | 3 | - | 0.194 | - | 5150 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 22.2 | |||
35.88 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 0.4 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 15.5 | |||
34.68 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 0.5 | 0.252 | 0.254 | 0.25 | 9200 | 200 | -65 | - | - | Stainless steel, passivated | Aluminium, black anodised - Alum.Alloy A380 | Stainless steel, passivated | - | |||
32.19 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 0.6 | 0.252 | 0.254 | 0.25 | 9200 | 200 | -65 | - | - | Stainless steel, passivated | Aluminium, black anodised - Alum.Alloy A380 | Stainless steel, passivated | - | |||
32.19 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 0.7 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 20 | |||
32.19 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 0.8 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 18 | |||
35.88 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 0.9 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 18.5 | |||
32.19 € | 1 | 3 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 1 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 20 | |||
32.19 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 1.1 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 22 | |||
32.19 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 1.2 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 23 | |||
35.88 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 1.3 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 21 | |||
32.19 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 1.4 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 24 | |||
35.88 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 1.5 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 22.2 | |||
35.88 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 1.6 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 22.8 | |||
35.88 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 1.7 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 23.4 | |||
32.19 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 1.8 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 26 | |||
32.19 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 1.9 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 29 | |||
32.83 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 2 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 27 | |||
36.60 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 2.1 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 25.9 | |||
36.60 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 2.2 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 26.5 | |||
32.83 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 2.3 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 29 | |||
36.60 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 2.4 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 27.7 | |||
32.83 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 2.5 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 30 | |||
36.60 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 2.6 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 29 | |||
32.83 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 2.8 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 32 | |||
32.83 € | 1 | 3 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 2.9 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 33 | |||
38.64 € | 1 | 4 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 3.1 | 0.252 | 0.254 | 0.25 | 9200 | 200 | -65 | - | - | Stainless steel, passivated | Aluminium, black anodised - Alum.Alloy A380 | Stainless steel, passivated | - | |||
39.97 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 3.5 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 34.5 | |||
63.81 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 4.2 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 38.8 | |||
63.81 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 4.5 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 40.6 | |||
66.27 € | 1 | 42 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | - | 0.31 | - | - | 0.44 | - | - | - | 0.8 | 0.89 | 0.48 | 5 | - | 0.254 | - | 9200 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 43.7 | |||
57.35 € | 1 | 3 Days | 1/4 | 0.2485 | 0.247 | 0.289 | 0.29 | 0.28 | 0.31 | 0.25 | 0.375 | 0.44 | 0.31 | 0.76 | 0.72 | 0.8 | 0.89 | 0.48 | 6.4 | 0.252 | 0.254 | 0.25 | 9200 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 59 | |||
41.89 € | 1 | 42 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.49 | - | - | - | 1.135 | 0.93 | 0.48 | 0.3 | - | 0.3165 | - | 14400 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 18.7 | |||
41.89 € | 1 | 42 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.49 | - | - | - | 1.135 | 0.93 | 0.48 | 0.5 | - | 0.3165 | - | 14400 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 20.6 | |||
41.89 € | 1 | 4 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.49 | - | - | - | 1.135 | 0.93 | 0.48 | 0.6 | - | 0.3165 | - | 14400 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 21.6 | |||
41.89 € | 1 | 42 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.49 | - | - | - | 1.135 | 0.93 | 0.48 | 0.7 | - | 0.3165 | - | 14400 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 22.5 | |||
37.59 € | 1 | 4 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.45 | 0.49 | 0.41 | 0.973 | 0.81 | 1.135 | 0.93 | 0.48 | 0.8 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 25 | |||
37.59 € | 1 | 4 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.45 | 0.49 | 0.41 | 0.973 | 0.81 | 1.135 | 0.93 | 0.48 | 1 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 27 | |||
37.59 € | 1 |
Same day
Stock | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.45 | 0.49 | 0.41 | 0.973 | 0.81 | 1.135 | 0.93 | 0.48 | 1.2 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 29 | |||
41.89 € | 1 | 4 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.49 | - | - | - | 1.135 | 0.93 | 0.48 | 1.3 | - | 0.3165 | - | 14400 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 28.2 | |||
37.59 € | 1 | 4 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.45 | 0.49 | 0.41 | 0.973 | 0.81 | 1.135 | 0.93 | 0.48 | 1.4 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 31 | |||
41.89 € | 1 | 4 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | - | 0.31 | - | - | 0.49 | - | - | - | 1.135 | 0.93 | 0.48 | 1.5 | - | 0.3165 | - | 14400 | 200 | -65 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | Stainless steel, passivated | 30.1 | |||
37.59 € | 1 | 42 Days | 5/16 | 0.311 | 0.3095 | 0.375 | 0.33 | 0.28 | 0.31 | 0.25 | 0.45 | 0.49 | 0.41 | 0.973 | 0.81 | 1.135 | 0.93 | 0.48 | 1.6 | 0.315 | 0.3165 | 0.3125 | 14400 | 302 | -22 | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Stainless steel, precipitation-hardened, passivated | Aluminium, black anodised | - | 33 |
Loading...
Type | Pin Type | Attaching ring | Stainless steel, passivated | Conflict Minerals free | yes |
---|---|---|---|---|---|
REACH compliant | yes | Material Ball | Stainless steel, precipitation-hardened, passivated |
Configure
Stock
Basic Attributes
Nominal diameter(inch)
A max.(inch)
A min.(inch)
B(inch)
C(inch)
D(inch)
D max.(inch)
D min.(inch)
E(inch)
E max.(inch)
E min.(inch)
F(inch)
F min.(inch)
F max.(inch)
G max.(inch)
H min.(inch)
Clamping Length(inch)
Location hole(inch)
Location hole to(inch)
Location hole of(inch)
Shearing resistance, double(lb)
Temperature max.(°F)
Temperature min.(°F)
Material Pin
Material Press bolt
Material Spring
Material Handle
Press button
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes