Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
22720.1042 |
22720.1044 |
22720.1052 |
22720.1054 |
22720.1062 |
22720.1064 |
22720.2042 |
22720.2044 |
22720.2052 |
22720.2054 |
22720.2062 |
22720.2064 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | d1 (mm) | l1 (mm) | Ball | Screw | Load capacity for static load (kN) | hexalobular | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2.42 € 1.50 € | 1 |
Same day
Stock | M4 | 6 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | 3.5 | 8 | 0.5 | |||
2.36 € | 1 | 3 Days | M4 | 10 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | 3.5 | 8 | 0.6 | |||
2.20 € 1.36 € | 1 |
Same day
Stock | M5 | 8 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | 4.5 | 10 | 0.8 | |||
2.20 € | 1 |
Same day
Stock | M5 | 12 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | 4.5 | 10 | 1.3 | |||
2.20 € 1.36 € | 1 |
Same day
Stock | M6 | 10.8 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | 9 | 15 | 1.5 | |||
2.20 € 1.36 € | 1 |
Same day
Stock | M6 | 16.8 | Ball-bearing steel, hardened | Heat-treated steel, 1200 ±100 N/mm2 | 9 | 15 | 1.9 | |||
3.36 € 2.08 € | 1 |
Same day
Stock | M4 | 6 | Stainless steel, hardened | Stainless steel 1.4305 | 3.5 | 8 | 0.5 | |||
3.28 € 2.00 € | 1 |
Same day
Stock | M4 | 10 | Stainless steel, hardened | Stainless steel 1.4305 | 3.5 | 8 | 0.6 | |||
2.98 € 1.85 € | 1 |
Same day
Stock | M5 | 8 | Stainless steel, hardened | Stainless steel 1.4305 | 4.5 | 10 | 0.8 | |||
2.98 € | 1 | 4 Days | M5 | 12 | Stainless steel, hardened | Stainless steel 1.4305 | 4.5 | 10 | 1.3 | |||
3.24 € 2.01 € | 1 |
Same day
Stock | M6 | 10.8 | Stainless steel, hardened | Stainless steel 1.4305 | 9 | 15 | 1.5 | |||
3.29 € | 1 | 3 Days | M6 | 16.8 | Stainless steel, hardened | Stainless steel 1.4305 | 9 | 15 | 1.9 |
Loading...
Temperature max.(°C) | 250 | Conflict Minerals free | yes | REACH compliant | yes |
---|
Configure
Stock
Basic Attributes
d1(mm)
l1(mm)
Ball
Screw
Load capacity for static load(kN)
hexalobular
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes