Base Plates

Base Plates

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Grey cast iron, Steel, case-hardened
・a(mm): 150, 200, 300
・b(mm): 100~800
・For screw: M12, M16

Base Plates.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1000.400
1000.500
1002.100
1100.300
1100.400
1100.500
1102.100
1102.200
1500.200
1500.300
1500.400
1500.500
1500.600
1501.300
1501.500
1600.600
1600.700
1600.800
1600.900
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material a
(mm)
b1
(mm)
b2
(mm)
b3
(mm)
c
(mm)
d1
(mm)
d2
(mm)
d3
(mm)
h
(mm)
l1
(mm)
l2
(mm)
l3
(mm)
For screw y
(mm)
Number of T-slots 1 Number of T-slots 2 System Amount fastening holes n Number of hole rows b1 Number of hole rows l1 Weight
(kg)

2,861.12 €

1 3 Days [Steel] Steel, case-hardened-20080------24080--1055V40---10.5

3,488.07 €

1 3 Days [Steel] Steel, case-hardened-20080------32040--1057V40---14

3,602.97 €

1 3 Days [Steel] Steel, case-hardened-100---300--------77V40---15

3,408.53 €

1 3 Days [Steel] Steel, case-hardened-23070------420105--1236V70---40

4,903.80 €

1 3 Days [Steel] Steel, case-hardened-300140------490140--1247V70---60

6,487.50 €

1 3 Days [Steel] Steel, case-hardened-37070------630210--1259V70---95

2,927.90 €

1 3 Days [Steel] Steel, case-hardened-----300-105------33V70---21

3,669.60 €

1 3 Days [Steel] Steel, case-hardened-----400-200------55V70---37

3,093.93 €

1 3 Days [Steel] Grey cast iron150400-1505012M12-40400-100M1212--L1248843

3,782.83 €

1 3 Days [Steel] Grey cast iron150400-1505012M12-40500-200M1212--L12481054

4,414.67 €

1 3 Days [Steel] Grey cast iron2005001002006012M12-40500100200M1212--L128101068

4,978.17 €

1 3 Days [Steel] Grey cast iron2005001002006012M12-50630100200M1212--L1281012105

5,603.83 €

1 3 Days [Steel] Grey cast iron200630-2007012M12-50630-200M1616--L1261212132

2,614.33 €

1 3 Days [Steel] Grey cast iron150300100-----40400150-----L12-6834

3,388.58 €

1 3 Days [Steel] Grey cast iron200400100-----40600200-----L12-81269

5,819.15 €

1 3 Days [Steel] Grey cast iron200630-2007016M16-50630-200M1616--L1661212131

7,112.75 €

1 3 Days [Steel] Grey cast iron200630-2007016M16-50800-300M1616--L1661216170

9,972.60 €

1 3 Days [Steel] Grey cast iron30080010030010016M16-50800100300M1616--L16121616205

11,161.77 €

1 3 Days [Steel] Grey cast iron30080010030010016M16-601000100400M1616--L16121620325

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support