Connecting Elements, modular, pneumatically operated, reinforced

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.104

Part Number
1990.104
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

1,400.33 €

1 3 Days 10

Loading...

  1. 1

Basic information

Body Steel, case-hardened, ground Holding force(N) 10000 Centering accuracy(mm) < 0.01
Control module Aluminium Release pressure(bar) 6 Conflict Minerals free yes
REACH compliant yes Weight(g) 3750

This page is Connecting Elements, modular, pneumatically operated, reinforced, part number 1990.104.
You can find the detail information about specifications and dimensions on part number 1990.104.

Tech Support