Base Plates, with 4 double or single acting connecting elements

Base Plates, with 4 double or single acting connecting elements

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Type: 1990
・Connecting element: Steel, case-hardened, ground
・Base plate: Aluminium
・REACH compliant: yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1990.165
1990.175
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(kg)

6,534.43 €

1 4 Days 35

7,711.00 €

1 4 Days 50

Loading...

  1. 1

Basic information

Connecting element Steel, case-hardened, ground Base plate Aluminium REACH compliant yes
Conflict Minerals free yes

Tech Support