Coverings, for connecting elements

Coverings, for connecting elements
[Specifications]
・Material: Plastic
・Type: 1990

Coverings, for connecting elements.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1990.114

Part Number
1990.114
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.81 €

1 4 Days

Loading...

  1. 1

Basic information

Material Plastic Conflict Minerals free yes REACH compliant yes
Weight(g) 70

This page is Coverings, for connecting elements, part number 1990.114.
You can find the detail information about specifications and dimensions on part number 1990.114.

Tech Support