Control Modules, hydraulical / mechanical / pneumatic

Control Modules, hydraulical / mechanical / pneumatic

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Aluminium, Steel, blackened
・Type: 1990

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1990.115
1990.116
1990.117
1990.118
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMaterial Weight
(g)

119.62 €

1 4 Days -Steel, blackened387

255.96 €

1 4 Days -Steel, blackened617

145.70 €

1 4 Days -Aluminium165

281.85 €

1 4 Days 10Steel, blackened680

Loading...

  1. 1

Basic information

Conflict Minerals free yes REACH compliant yes

Tech Support