Connecting Rings

Connecting Rings

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Material: Steel, case-hardened, ground
・Type: 1990

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1990.105
1990.106
1990.107
1990.108
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)

86.30 €

1 3 Days 680

168.96 €

1 3 Days 670

132.00 €

1 3 Days 670

151.11 €

1 3 Days 670

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground Conflict Minerals free yes REACH compliant yes

Tech Support