25 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
50 | 2.1 to 5.0 | 2.4 | 12 | NPN | 0 to 100 | 24 | 200 | Basic Type | Threaded | 5 | 3 | M9N | None | Full Cover | 1 pieces |
50 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
100 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
100 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
150 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
25 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
25 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
25 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
40 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
50 | 5.1 to 10.0 | 8.2 | 2 | PNP | 0 to 100 | 80 | 33 | Basic Type | Female thread | 0.5 | 2 | M9P | None | Half cover | 1 pieces |
50 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
200 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
200 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
40 | 2.1 to 5.0 | 4.4 | 6 | Not Provided | 0 to 100 | 43 | 100 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 2.1 to 5.0 | 4.4 | 6 | Not Provided | 0 to 100 | 43 | 100 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 2.1 to 5.0 | 4.4 | 6 | Not Provided | 0 to 100 | 43 | 100 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 2.1 to 5.0 | 4.4 | 6 | Not Provided | 0 to 100 | 43 | 100 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 2.1 to 5.0 | 4.4 | 6 | Not Provided | 0 to 100 | 43 | 100 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
50 | 5.1 to 10.0 | 7.3 | 12 | Not Provided | 0 to 100 | 72 | 200 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 5.1 to 10.0 | 7.3 | 12 | Not Provided | 0 to 100 | 72 | 200 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 5.1 to 10.0 | 7.3 | 12 | NPN | 0 to 100 | 72 | 200 | Basic Type | Threaded | 5 | 3 | M9N | None | Full Cover | 1 pieces |
200 | 5.1 to 10.0 | 7.3 | 12 | Not Provided | 0 to 100 | 72 | 200 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
25 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
25 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
40 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
50 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
100 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
200 | 10.1 to 20.0 | 20 | 2 | Not Provided | 101 to 200 | 196 | 33 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 10.1 to 20.0 | 11.9 | 6 | Not Provided | 101 to 200 | 117 | 100 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 10.1 to 20.0 | 11.9 | 6 | Not Provided | 101 to 200 | 117 | 100 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 10.1 to 20.0 | 11.9 | 6 | Not Provided | 101 to 200 | 117 | 100 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
100 | 10.1 to 20.0 | 11.9 | 6 | Not Provided | 101 to 200 | 117 | 100 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
150 | 10.1 to 20.0 | 11.9 | 6 | Not Provided | 101 to 200 | 117 | 100 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 10.1 to 20.0 | 11.9 | 6 | Not Provided | 101 to 200 | 117 | 100 | Basic Type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
200 | 10.1 to 20.0 | 11.9 | 6 | Not Provided | 101 to 200 | 117 | 100 | Basic Type | Threaded | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
25 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Axial foot type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Axial foot type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
50 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Axial foot type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
100 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Axial foot type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Axial foot type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Axial foot type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
200 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Axial foot type | Threaded | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
200 | 2.1 to 5.0 | 2.4 | 12 | Not Provided | 0 to 100 | 24 | 200 | Axial foot type | Threaded | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |
25 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Axial foot type | Female thread | - | - | Without auto switch (built-in magnet) | None | Full Cover | 1 pieces |
25 | 5.1 to 10.0 | 8.2 | 2 | Not Provided | 0 to 100 | 80 | 33 | Axial foot type | Female thread | - | - | Without auto switch (built-in magnet) | None | Half cover | 1 pieces |