Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Main Body, Peripheral Components | Type | Stroke (mm) | Max. Transportable Mass Range (Horizontal) (kg) | Max. Transportable Mass (Horizontal) (kg) | Max. Transportable Mass Range (Vertical) (kg) | Max. Transportable Mass (Vertical) (kg) | Drive Method | Guide | Lead (mm) | Brake | Max. Thrust Force Range (N) | Max. Thrust Force (N) | Noise Filters | Usage Environment | Positioning Repeatability (µm) | Maximum Velocity (mm/sec) | Size | Accuracy | Motor type | Motor mounting position | Peripheral parts type | Bearing Type | Guide option | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
140.11 € | 1 | 26 Days | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type X | In-line | Motor flange | - | None | ||
115.39 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type Y | In-line | Motor flange | - | None | ||
115.39 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type Z | In-line | Motor flange | - | None | ||
97.34 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type X | Reverse-parallel | Motor flange | - | None | ||
97.34 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type Y | Reverse-parallel | Motor flange | - | None | ||
97.34 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 25 | - | Mounting type Z | Reverse-parallel | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | - | Mounting type V | In-line | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | - | Mounting type X | In-line | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | - | Mounting type Y | In-line | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | - | Mounting type Z | In-line | Motor flange | - | None | ||
110.00 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | - | Mounting type T | Reverse-parallel | Motor flange | - | None | ||
110.00 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | - | Mounting type U | Reverse-parallel | Motor flange | - | None | ||
110.00 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | - | Mounting type W | Reverse-parallel | Motor flange | - | None | ||
110.00 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 | - | Mounting type Z | Reverse-parallel | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type V | In-line | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type X | In-line | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type Y | In-line | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type Z | In-line | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type T | Reverse-parallel | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type W | Reverse-parallel | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type Y | Reverse-parallel | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type Z | Reverse-parallel | Motor flange | - | None | ||
133.44 € | 1 | Quote | Peripheral Components | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 63 | - | Mounting type Z | Reverse-parallel (L lead) | Motor flange | - | None | ||
845.53 € | 1 | 9 Days | Main Body | Rods | 50 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type M1 | In-line | - | Ball Bushing Bearing | None | ||
880.70 € | 1 | 9 Days | Main Body | Rods | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type M1 | In-line | - | Ball Bushing Bearing | None | ||
845.53 € | 1 | 9 Days | Main Body | Rods | 50 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type X | In-line | - | Ball Bushing Bearing | None | ||
880.70 € | 1 | 9 Days | Main Body | Rods | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type X | In-line | - | Ball Bushing Bearing | None | ||
1,009.76 € | 1 | 9 Days | Main Body | Rods | 150 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type X | In-line | - | Ball Bushing Bearing | None | ||
1,009.76 € | 1 | 9 Days | Main Body | Rods | 200 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type X | In-line | - | Ball Bushing Bearing | None | ||
1,008.24 € | 1 | 9 Days | Main Body | Rods | 200 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Y | In-line | - | Ball Bushing Bearing | None | ||
1,118.51 € | 1 | 9 Days | Main Body | Rods | 250 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Y | In-line | - | Ball Bushing Bearing | None | ||
1,008.24 € | 1 | 9 Days | Main Body | Rods | 150 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Y | In-line | - | Ball Bushing Bearing | None | ||
844.00 € | 1 | 9 Days | Main Body | Rods | 50 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 29 | Rolled Ball Screw | Provided | 3 | Not Provided | 301 to 500 | 485 | Not Provided | Standard | ±20 | 225 | 25 | Basic Type | Mounting type Y | In-line | - | Ball Bushing Bearing | None | ||
834.63 € | 1 | 9 Days | Main Body | Rods | 30 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
844.00 € | 1 | 9 Days | Main Body | Rods | 50 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
879.19 € | 1 | 9 Days | Main Body | Rods | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
1,008.24 € | 1 | 9 Days | Main Body | Rods | 150 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
1,008.24 € | 1 | 9 Days | Main Body | Rods | 200 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
1,118.51 € | 1 | 9 Days | Main Body | Rods | 300 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
834.63 € | 1 | 9 Days | Main Body | Rods | 30 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
844.00 € | 1 | 9 Days | Main Body | Rods | 50 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
879.19 € | 1 | 9 Days | Main Body | Rods | 100 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
1,008.24 € | 1 | 9 Days | Main Body | Rods | 150 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
1,008.24 € | 1 | 9 Days | Main Body | Rods | 200 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
1,118.51 € | 1 | 9 Days | Main Body | Rods | 300 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
834.63 € | 1 | 9 Days | Main Body | Rods | 30 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 29 | Rolled Ball Screw | Provided | 3 | Not Provided | 301 to 500 | 485 | Not Provided | Standard | ±20 | 225 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
844.00 € | 1 | 9 Days | Main Body | Rods | 50 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 29 | Rolled Ball Screw | Provided | 3 | Not Provided | 301 to 500 | 485 | Not Provided | Standard | ±20 | 225 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
879.19 € | 1 | 9 Days | Main Body | Rods | 100 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 29 | Rolled Ball Screw | Provided | 3 | Not Provided | 301 to 500 | 485 | Not Provided | Standard | ±20 | 225 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
1,008.24 € | 1 | 9 Days | Main Body | Rods | 150 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 29 | Rolled Ball Screw | Provided | 3 | Not Provided | 301 to 500 | 485 | Not Provided | Standard | ±20 | 225 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
1,008.24 € | 1 | 9 Days | Main Body | Rods | 200 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 29 | Rolled Ball Screw | Provided | 3 | Not Provided | 301 to 500 | 485 | Not Provided | Standard | ±20 | 225 | 25 | Basic Type | Mounting type Z | In-line | - | Ball Bushing Bearing | None | ||
880.70 € | 1 | 9 Days | Main Body | Rods | 100 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type M1 | Upper fold | - | Ball Bushing Bearing | None | ||
1,009.76 € | 1 | 9 Days | Main Body | Rods | 200 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type M1 | Upper fold | - | Ball Bushing Bearing | None | ||
880.70 € | 1 | 9 Days | Main Body | Rods | 100 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 29 | Rolled Ball Screw | Provided | 3 | Not Provided | 301 to 500 | 485 | Not Provided | Standard | ±20 | 225 | 25 | Basic Type | Mounting type X | Upper fold | - | Ball Bushing Bearing | None | ||
1,009.76 € | 1 | 9 Days | Main Body | Rods | 200 | 20.1 to 50.0 | 50 | 20.1 to 50.0 | 29 | Rolled Ball Screw | Provided | 3 | Not Provided | 301 to 500 | 485 | Not Provided | Standard | ±20 | 225 | 25 | Basic Type | Mounting type X | Upper fold | - | Ball Bushing Bearing | None | ||
845.53 € | 1 | 9 Days | Main Body | Rods | 50 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Y | Upper fold | - | Ball Bushing Bearing | None | ||
880.70 € | 1 | 26 Days | Main Body | Rods | 100 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Y | Upper fold | - | Ball Bushing Bearing | None | ||
1,009.76 € | 1 | 9 Days | Main Body | Rods | 150 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Y | Upper fold | - | Ball Bushing Bearing | None | ||
1,009.76 € | 1 | 9 Days | Main Body | Rods | 200 | 20.1 to 50.0 | 50 | 10.1 to 20.0 | 15 | Rolled Ball Screw | Provided | 6 | Not Provided | 201 to 300 | 255 | Not Provided | Standard | ±20 | 450 | 25 | Basic Type | Mounting type Y | Upper fold | - | Ball Bushing Bearing | None | ||
836.14 € | 1 | 9 Days | Main Body | Rods | 30 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | Upper fold | - | Ball Bushing Bearing | None | ||
845.53 € | 1 | 9 Days | Main Body | Rods | 50 | 10.1 to 20.0 | 18 | 5.1 to 10.0 | 7 | Rolled Ball Screw | Provided | 12 | Not Provided | 101 to 200 | 131 | Not Provided | Standard | ±20 | 900 | 25 | Basic Type | Mounting type Z | Upper fold | - | Ball Bushing Bearing | None |
Loading...
Configure
Basic Attributes
Main Body, Peripheral Components
Type
Stroke(mm)
Max. Transportable Mass Range (Horizontal)(kg)
Max. Transportable Mass (Horizontal)(kg)
Max. Transportable Mass Range (Vertical)(kg)
Max. Transportable Mass (Vertical)(kg)
Drive Method
Guide
Lead(mm)
Brake
Max. Thrust Force Range(N)
Max. Thrust Force(N)
Noise Filters
Usage Environment
Positioning Repeatability(µm)
Maximum Velocity(mm/sec)
Size
Accuracy
Motor type
Motor mounting position
Peripheral parts type
Bearing Type
Guide option
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes