Electric actuator rod type LEY series AC servo motor LECY□

Electric actuator rod type LEY series AC servo motor LECY□
[Features]
·High-Power Motor (100W/200W/400W)
·Improved high-speed transport capacity
·Supports high acceleration / deceleration (5,000 mm/s2)
·Equipped with absolute encoder

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LEY25DV6A-300BMF-RA
LEY25DV6C-30-R5
LEY25DV6C-50
LEY25DV6C-150B-R5M2H
LEY25DV6C-200
LEY25LV6A-200
LEY25RV6A-30M
LEY25RV6B-200-R3M2H
LEY25V6A-50M-S5
LEY25V6A-100
LEY25V6A-100B
LEY25V6A-200
LEY25V6B-100
LEY25V6B-100-R3
LEY25V6B-150B
LEY25V6B-150B-R5M2H
LEY25V6C-30
LEY25V6C-30-S5
LEY25V6C-50-R5
LEY25V6C-100
LEY25V6C-100M
LEY25V6C-200
LEY25V6C-400B-S5
LEY32DV7B-50-R5
LEY32DV7B-200-R5
LEY32DV7B-400BMF-S5M2H
LEY32DV7C-100BM
LEY32DV7C-100BM-RA
LEY32DV7C-150B
LEY32DV7C-300B
LEY32DV7C-300B-S3
LEY32V7A-100L-S5
LEY32V7A-150L
LEY32V7A-200-R5
LEY32V7A-200L-S5
LEY32V7A-400B
LEY32V7A-400BM-RA
LEY32V7A-450-S5
LEY32V7A-500
LEY32V7B-100
LEY32V7B-100L-S5
LEY32V7B-150B-S3
LEY32V7B-200
LEY32V7B-200MD
LEY32V7B-250B-S3
LEY32V7B-350BM
LEY32V7B-400B
LEY32V7C-100-RA
LEY32V7C-100B
LEY32V7C-100B-RA
LEY32V7C-200BM
LEY32V7C-200BMD-S5
LEY32V7C-200BMD-SC
LEY32V7C-200M
LEY32V7C-200MD
LEY32V7C-200MD-R5M2H
LEY63DV8B-100B
LEY63DV8B-200
LEY63DV8B-200B
LEY63DV8B-300B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Accuracy Motor type Motor mounting position Motor options Mounting support Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Rod-end thread Dust-proof and drip-proof

2,430.14 €

1 26 Days 30010.1 to 20.0185.1 to 10.0812Provided101 to 200131±2090025Basic TypeAC Servo Motor (100W)In-lineWith lockRod-end flange typeRobot cable (Bending resistance)10No driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

1,578.77 €

1 26 Days 3020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)In-lineNoneEnd face tap / body bottom tapRobot cable (Bending resistance)5No driverWithout cableRod end female threadIP4x equivalent

1,184.53 €

1 26 Days 5020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)In-lineNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

3,414.44 €

1 26 Days 15020.1 to 50.05020.1 to 50.0303Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)In-lineWith lockEnd face tap / body bottom tapRobot cable (Bending resistance)5LECYM2-V5 (Compatible with MECHATROLINK-2)Without cable (Connector only)Rod end female threadIP4x equivalent

1,309.36 €

1 26 Days 20020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)In-lineNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,309.36 €

1 26 Days 20010.1 to 20.0185.1 to 10.0812Not Provided101 to 200131±2090025Basic TypeAC Servo Motor (100W)Left side parallelNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,181.27 €

1 26 Days 3010.1 to 20.0185.1 to 10.0812Not Provided101 to 200131±2090025Basic TypeAC Servo Motor (100W)Right side parallelNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

2,926.49 €

1 26 Days 20020.1 to 50.05010.1 to 20.0166Not Provided201 to 300255±2045025Basic TypeAC Servo Motor (100W)Right side parallelNoneEnd face tap / body bottom tapRobot cable (Bending resistance)3LECYM2-V5 (Compatible with MECHATROLINK-2)Without cable (Connector only)Rod end female threadIP4x equivalent

1,468.44 €

1 26 Days 5010.1 to 20.0185.1 to 10.0812Not Provided101 to 200131±2090025Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapStandard cable5No driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

1,210.83 €

1 26 Days 10010.1 to 20.0185.1 to 10.0812Not Provided101 to 200131±2090025Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,600.57 €

1 26 Days 10010.1 to 20.0185.1 to 10.0812Provided101 to 200131±2090025Basic TypeAC Servo Motor (100W)Upper foldWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,309.36 €

1 26 Days 20010.1 to 20.0185.1 to 10.0812Not Provided101 to 200131±2090025Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,210.83 €

1 26 Days 10020.1 to 50.05010.1 to 20.0166Not Provided201 to 300255±2045025Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,579.16 €

1 26 Days 10020.1 to 50.05010.1 to 20.0166Not Provided201 to 300255±2045025Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapRobot cable (Bending resistance)3No driverWithout cableRod end female threadIP4x equivalent

1,699.10 €

1 26 Days 15020.1 to 50.05010.1 to 20.0166Provided201 to 300255±2045025Basic TypeAC Servo Motor (100W)Upper foldWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

3,414.44 €

1 26 Days 15020.1 to 50.05010.1 to 20.0166Provided201 to 300255±2045025Basic TypeAC Servo Motor (100W)Upper foldWith lockEnd face tap / body bottom tapRobot cable (Bending resistance)5LECYM2-V5 (Compatible with MECHATROLINK-2)Without cable (Connector only)Rod end female threadIP4x equivalent

1,173.60 €

1 26 Days 3020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,449.84 €

1 26 Days 3020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapStandard cable5No driverWithout cableRod end female threadIP4x equivalent

1,589.70 €

1 26 Days 5020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapRobot cable (Bending resistance)5No driverWithout cableRod end female threadIP4x equivalent

1,210.83 €

1 26 Days 10020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,218.50 €

1 26 Days 10020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

1,309.36 €

1 26 Days 20020.1 to 50.05020.1 to 50.0303Not Provided301 to 500485±2022525Basic TypeAC Servo Motor (100W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

2,126.33 €

1 26 Days 40020.1 to 50.05020.1 to 50.0303Provided301 to 500485±2015025Basic TypeAC Servo Motor (100W)Upper foldWith lockEnd face tap / body bottom tapStandard cable5No driverWithout cableRod end female threadIP4x equivalent

1,839.30 €

1 26 Days 5050.1 to 100.06020.1 to 50.0248Not Provided301 to 500385±2050032Basic TypeAC Servo Motor (200W)In-lineNoneEnd face tap / body bottom tapRobot cable (Bending resistance)5No driverWithout cableRod end female threadIP4x equivalent

2,005.73 €

1 26 Days 20050.1 to 100.06020.1 to 50.0248Not Provided301 to 500385±2050032Basic TypeAC Servo Motor (200W)In-lineNoneEnd face tap / body bottom tapRobot cable (Bending resistance)5No driverWithout cableRod end female threadIP4x equivalent

3,855.97 €

1 26 Days 40050.1 to 100.06020.1 to 50.0248Provided301 to 500385±2050032Basic TypeAC Servo Motor (200W)In-lineWith lockRod-end flange typeStandard cable5LECYM2-V7 (Compatible with MECHATROLINK-2)Without cable (Connector only)Rod end male thread (1 rod tip nut included)IP4x equivalent

1,903.83 €

1 26 Days 10050.1 to 100.06020.1 to 50.0464Provided501 to 1000736±2025032Basic TypeAC Servo Motor (200W)In-lineWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

2,531.99 €

1 26 Days 10050.1 to 100.06020.1 to 50.0464Provided501 to 1000736±2025032Basic TypeAC Servo Motor (200W)In-lineWith lockEnd face tap / body bottom tapRobot cable (Bending resistance)10No driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

2,036.24 €

1 26 Days 15050.1 to 100.06020.1 to 50.0464Provided501 to 1000736±2025032Basic TypeAC Servo Motor (200W)In-lineWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

2,101.97 €

1 26 Days 30050.1 to 100.06020.1 to 50.0464Provided501 to 1000736±2025032Basic TypeAC Servo Motor (200W)In-lineWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

2,384.33 €

1 26 Days 30050.1 to 100.06020.1 to 50.0464Provided501 to 1000736±2025032Basic TypeAC Servo Motor (200W)In-lineWith lockEnd face tap / body bottom tapStandard cable3No driverWithout cableRod end female threadIP4x equivalent

1,763.99 €

1 26 Days 10020.1 to 50.0305.1 to 10.0920Not Provided101 to 200157±201,20032Basic TypeAC Servo Motor (200W)Upper foldNoneFoot typeStandard cable5No driverWithout cableRod end female threadIP4x equivalent

1,627.89 €

1 26 Days 15020.1 to 50.0305.1 to 10.0920Not Provided101 to 200157±201,20032Basic TypeAC Servo Motor (200W)Upper foldNoneFoot typeWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

2,005.73 €

1 26 Days 20020.1 to 50.0305.1 to 10.0920Not Provided101 to 200157±201,20032Basic TypeAC Servo Motor (200W)Upper foldNoneEnd face tap / body bottom tapRobot cable (Bending resistance)5No driverWithout cableRod end female threadIP4x equivalent

1,904.11 €

1 26 Days 20020.1 to 50.0305.1 to 10.0920Not Provided101 to 200157±201,20032Basic TypeAC Servo Motor (200W)Upper foldNoneFoot typeStandard cable5No driverWithout cableRod end female threadIP4x equivalent

2,174.19 €

1 26 Days 40020.1 to 50.0305.1 to 10.0920Provided101 to 200157±201,20032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

2,810.00 €

1 26 Days 40020.1 to 50.0305.1 to 10.0920Provided101 to 200157±201,20032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapRobot cable (Bending resistance)10No driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

2,069.50 €

1 26 Days 45020.1 to 50.0305.1 to 10.0920Not Provided101 to 200157±2080032Basic TypeAC Servo Motor (200W)Upper foldNoneEnd face tap / body bottom tapStandard cable5No driverWithout cableRod end female threadIP4x equivalent

1,793.26 €

1 26 Days 50020.1 to 50.0305.1 to 10.0920Not Provided101 to 200157±2080032Basic TypeAC Servo Motor (200W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,460.43 €

1 26 Days 10050.1 to 100.06010.1 to 20.01910Not Provided301 to 500308±2060032Basic TypeAC Servo Motor (200W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,763.99 €

1 26 Days 10050.1 to 100.06010.1 to 20.01910Not Provided301 to 500308±2060032Basic TypeAC Servo Motor (200W)Upper foldNoneFoot typeStandard cable5No driverWithout cableRod end female threadIP4x equivalent

2,318.61 €

1 26 Days 15050.1 to 100.06010.1 to 20.01910Provided301 to 500308±2060032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapStandard cable3No driverWithout cableRod end female threadIP4x equivalent

1,600.57 €

1 26 Days 20050.1 to 100.06010.1 to 20.01910Not Provided301 to 500308±2060032Basic TypeAC Servo Motor (200W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

1,642.34 €

1 26 Days 20050.1 to 100.06010.1 to 20.01910Not Provided301 to 500308±2060032Basic TypeAC Servo Motor (200W)Upper foldNoneDouble clevis typeWithout cableWithout cableNo driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

2,384.33 €

1 26 Days 25050.1 to 100.06010.1 to 20.01910Provided301 to 500308±2060032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapStandard cable3No driverWithout cableRod end female threadIP4x equivalent

2,181.84 €

1 26 Days 35050.1 to 100.06010.1 to 20.01910Provided301 to 500308±2060032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

2,174.19 €

1 26 Days 40050.1 to 100.06010.1 to 20.01910Provided301 to 500308±2060032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

2,012.91 €

1 26 Days 10050.1 to 100.06020.1 to 50.0375Not Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldNoneEnd face tap / body bottom tapRobot cable (Bending resistance)10No driverWithout cableRod end female threadIP4x equivalent

1,896.17 €

1 26 Days 10050.1 to 100.06020.1 to 50.0375Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP4x equivalent

2,524.33 €

1 26 Days 10050.1 to 100.06020.1 to 50.0375Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapRobot cable (Bending resistance)10No driverWithout cableRod end female threadIP4x equivalent

2,043.89 €

1 26 Days 20050.1 to 100.06020.1 to 50.0375Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

2,386.99 €

1 26 Days 20050.1 to 100.06020.1 to 50.0375Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldWith lockDouble clevis typeStandard cable5No driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

2,622.24 €

1 26 Days 20050.1 to 100.06020.1 to 50.0375Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldWith lockDouble clevis typeStandard cable20No driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

1,608.24 €

1 26 Days 20050.1 to 100.06020.1 to 50.0375Not Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

1,642.34 €

1 26 Days 20050.1 to 100.06020.1 to 50.0375Not Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldNoneDouble clevis typeWithout cableWithout cableNo driverWithout cableRod end male thread (1 rod tip nut included)IP4x equivalent

3,376.51 €

1 26 Days 20050.1 to 100.06020.1 to 50.0375Not Provided501 to 1000588±2030032Basic TypeAC Servo Motor (200W)Upper foldNoneDouble clevis typeRobot cable (Bending resistance)5LECYM2-V7 (Compatible with MECHATROLINK-2)Without cable (Connector only)Rod end male thread (1 rod tip nut included)IP4x equivalent

2,726.00 €

1 26 Days 10050.1 to 100.07020.1 to 50.03810Provided1,001 or More1012±2050063Basic TypeAC Servo Motor (400W)In-lineWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP5x equivalent (Dustproof specifications)

2,436.96 €

1 26 Days 20050.1 to 100.07020.1 to 50.03810Not Provided1,001 or More1012±2050063Basic TypeAC Servo Motor (400W)In-lineNoneEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP5x equivalent (Dustproof specifications)

2,879.26 €

1 26 Days 20050.1 to 100.07020.1 to 50.03810Provided1,001 or More1012±2050063Basic TypeAC Servo Motor (400W)In-lineWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP5x equivalent (Dustproof specifications)

3,032.53 €

1 26 Days 30050.1 to 100.07020.1 to 50.03810Provided1,001 or More1012±2050063Basic TypeAC Servo Motor (400W)In-lineWith lockEnd face tap / body bottom tapWithout cableWithout cableNo driverWithout cableRod end female threadIP5x equivalent (Dustproof specifications)

Loading...

Basic information

Main Body, Peripheral Components Main Body Type Rods Drive Method Rolled Ball Screw
Guide Not Provided Position Detection Absolute Noise Filters Not Provided
Usage Environment Dust Resistant Operating Temperature Range(°C) 5::40

Tech Support