Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series

Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series
Vacuum suction from the vacuum port suppresses dust generation from the ball screw and guide to the outside.
[Features]
·Built-in vacuum piping
·The main body can be installed without removing exterior parts such as covers.
·Body body linear guide specifications

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11-LEFS16A-50
11-LEFS16A-100-R3AP1D
11-LEFS16A-150
11-LEFS16A-150-R3
11-LEFS16A-200
11-LEFS16A-200-R1AN1
11-LEFS16A-200-R3
11-LEFS16A-200-R5
11-LEFS16A-200B-S11P5
11-LEFS16A-250
11-LEFS16A-250B
11-LEFS16A-300
11-LEFS16A-300-R1AP1D
11-LEFS16A-300R-R1AP1D
11-LEFS16A-400
11-LEFS16A-450-R11N1
11-LEFS16A-500
11-LEFS16AB-50-R36PD
11-LEFS16AB-50B
11-LEFS16AB-50B-R56PD
11-LEFS16AB-100B
11-LEFS16AB-200
11-LEFS16AB-200BR
11-LEFS16AB-200BR-6P
11-LEFS16AB-250
11-LEFS16AB-400
11-LEFS16B-50
11-LEFS16B-50B
11-LEFS16B-100
11-LEFS16B-100-R1C918
11-LEFS16B-100-S5
11-LEFS16B-100B
11-LEFS16B-100B-R3
11-LEFS16B-100B-S31P1
11-LEFS16B-100B-S51P1
11-LEFS16B-100BR
11-LEFS16B-100BR-S31P1
11-LEFS16B-100BR-S51P1
11-LEFS16B-150
11-LEFS16B-150-R1C918
11-LEFS16B-200-R5
11-LEFS16B-250
11-LEFS16B-250R-R1C918
11-LEFS16B-400
11-LEFS25A-50R-R5CP18
11-LEFS25A-100
11-LEFS25A-100-S5
11-LEFS25A-200
11-LEFS25A-200B
11-LEFS25A-200B-RA
11-LEFS25A-250
11-LEFS25A-300-R5C918
11-LEFS25A-400
11-LEFS25A-500
11-LEFS25A-500BR-RA
11-LEFS25A-600
11-LEFS25A-600-R5C918
11-LEFS25AA-200B-R56P1D
11-LEFS25AA-300-R36P1
11-LEFS25AA-500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
I/O Module Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Positioning Repeatability
(µm)
Maximum Velocity
(mm/sec)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Controller/driver mounting method Vacuum port

918.92 €

1 26 Days 50--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,286.47 €

1 26 Days 1005.1 to 10.090 to 2.0210PNP39.4Not Provided0 to 10088.272±2050016Step motorWithout lockRobotic cable (flex-resistant cable)3LECPA (pulse input type)1.5DIN rail mounting typeLeft side

950.74 €

1 26 Days 150--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,068.82 €

1 26 Days 150--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockRobotic cable (flex-resistant cable)3Without controller/driverWithout controller/driver-Left side

950.77 €

1 26 Days 200--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,267.23 €

1 26 Days 2005.1 to 10.090 to 2.0210NPN39.4Not Provided0 to 10088.272±2050016Step motorWithout lockRobotic cable (flex-resistant cable)1.5LECPA (pulse input type)1.5Screw mounting typeLeft side

1,068.84 €

1 26 Days 200--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockRobotic cable (flex-resistant cable)3Without controller/driverWithout controller/driver-Left side

1,142.53 €

1 26 Days 200--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockRobotic cable (flex-resistant cable)5Without controller/driverWithout controller/driver-Left side

1,558.35 €

1 26 Days 20010.1 to 20.0140 to 2.0210PNP39.4Provided101 to 200137.272±2050016Step motorWith lockStandard cable1.5LECP1 (programless type)5Screw mounting typeLeft side

982.60 €

1 26 Days 250--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,192.56 €

1 26 Days 250--0 to 2.0210Not Provided39.4Provided--72±20-16Step motorWith lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

982.60 €

1 26 Days 300--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,320.42 €

1 26 Days 3005.1 to 10.090 to 2.0210PNP39.4Not Provided0 to 10088.272±2050016Step motorWithout lockRobotic cable (flex-resistant cable)1.5LECPA (pulse input type)1.5DIN rail mounting typeLeft side

1,320.42 €

1 26 Days 3005.1 to 10.090 to 2.0210PNP39.4Not Provided0 to 10088.272±2050016Step motorWithout lockRobotic cable (flex-resistant cable)1.5LECPA (pulse input type)1.5DIN rail mounting typeRight side

1,014.45 €

1 26 Days 400--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,433.11 €

1 26 Days 45010.1 to 20.0140 to 2.0210NPN39.4Not Provided101 to 200137.272±2050016Step motorWithout lockRobotic cable (flex-resistant cable)1.5LECP1 (programless type)1.5Screw mounting typeLeft side

1,046.29 €

1 26 Days 500--0 to 2.0210Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,394.90 €

1 26 Days 505.1 to 10.0102.1 to 5.045PNP39.4Not Provided0 to 1009872±2025016Servo MotorWithout lockRobotic cable (flex-resistant cable)3LECA6 (Step data input type)Without cable (without communication plug connector)DIN rail mounting typeLeft side

1,206.76 €

1 26 Days 505.1 to 10.0105.1 to 10.045Not Provided39.4Provided0 to 1009872±2025016Servo MotorWith lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,719.40 €

1 26 Days 505.1 to 10.0102.1 to 5.045PNP39.4Provided0 to 1009872±2025016Servo MotorWith lockRobotic cable (flex-resistant cable)5LECA6 (Step data input type)Without cable (without communication plug connector)DIN rail mounting typeLeft side

1,206.76 €

1 26 Days 1005.1 to 10.01010.1 to 20.045Not Provided39.4Provided0 to 1009872±2025016Servo MotorWith lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,028.63 €

1 26 Days 2005.1 to 10.01010.1 to 20.045Not Provided39.4Not Provided0 to 1009872±2025016Servo MotorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,238.61 €

1 26 Days 2005.1 to 10.0102.1 to 5.045Not Provided39.4Provided0 to 1009872±2025016Servo MotorWith lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Right side

1,497.27 €

1 26 Days 2005.1 to 10.0102.1 to 5.045PNP39.4Provided0 to 1009872±2025016Servo MotorWith lockWithout cableWithout cableLECA6 (Step data input type)Without cable (without communication plug connector)Screw mounting typeRight side

1,060.48 €

1 26 Days 2505.1 to 10.0100 to 2.045Not Provided39.4Not Provided0 to 1009872±2025016Servo MotorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,092.32 €

1 26 Days 4005.1 to 10.01020.1 to 50.045Not Provided39.4Not Provided0 to 1009872±2025016Servo MotorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

918.92 €

1 26 Days 50--2.1 to 5.045Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,128.89 €

1 26 Days 50--2.1 to 5.045Not Provided39.4Provided--72±20-16Step motorWith lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

918.92 €

1 26 Days 100--2.1 to 5.045Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,604.40 €

1 26 Days 10010.1 to 20.0152.1 to 5.045Ethernet39.4Not Provided101 to 20014772±2025016Step motorWithout lockRobotic cable (flex-resistant cable)1.5JXC91 (EtherNet/IP direct input)Without plug connectorDIN rail mounting typeLeft side

1,035.21 €

1 26 Days 100--2.1 to 5.045Not Provided39.4Not Provided--72±20-16Step motorWithout lockStandard cable5Without controller/driverWithout controller/driver-Left side

1,128.92 €

1 26 Days 100--2.1 to 5.045Not Provided39.4Provided--72±20-16Step motorWith lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,279.03 €

1 26 Days 100--2.1 to 5.045Not Provided39.4Provided--72±20-16Step motorWith lockRobotic cable (flex-resistant cable)3Without controller/driverWithout controller/driver-Left side

1,538.98 €

1 26 Days 10010.1 to 20.0152.1 to 5.045PNP39.4Provided101 to 20014772±2025016Step motorWith lockStandard cable3LECP1 (programless type)1.5Screw mounting typeLeft side

1,580.10 €

1 26 Days 10010.1 to 20.0152.1 to 5.045PNP39.4Provided101 to 20014772±2025016Step motorWith lockStandard cable5LECP1 (programless type)1.5Screw mounting typeLeft side

1,128.89 €

1 26 Days 100--2.1 to 5.045Not Provided39.4Provided--72±20-16Step motorWith lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Right side

1,538.98 €

1 26 Days 10010.1 to 20.0152.1 to 5.045PNP39.4Provided101 to 20014772±2025016Step motorWith lockStandard cable3LECP1 (programless type)1.5Screw mounting typeRight side

1,580.10 €

1 26 Days 10010.1 to 20.0152.1 to 5.045PNP39.4Provided101 to 20014772±2025016Step motorWith lockStandard cable5LECP1 (programless type)1.5Screw mounting typeRight side

950.74 €

1 26 Days 150--2.1 to 5.045Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,636.24 €

1 26 Days 15010.1 to 20.0152.1 to 5.045Ethernet39.4Not Provided101 to 20014772±2025016Step motorWithout lockRobotic cable (flex-resistant cable)1.5JXC91 (EtherNet/IP direct input)Without plug connectorDIN rail mounting typeLeft side

1,142.53 €

1 26 Days 200--2.1 to 5.045Not Provided39.4Not Provided--72±20-16Step motorWithout lockRobotic cable (flex-resistant cable)5Without controller/driverWithout controller/driver-Left side

982.60 €

1 26 Days 250--2.1 to 5.045Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,668.08 €

1 26 Days 25010.1 to 20.0152.1 to 5.045Ethernet39.4Not Provided101 to 20014772±2025016Step motorWithout lockRobotic cable (flex-resistant cable)1.5JXC91 (EtherNet/IP direct input)Without plug connectorDIN rail mounting typeRight side

1,014.45 €

1 26 Days 400--2.1 to 5.045Not Provided39.4Not Provided--72±20-16Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,804.40 €

1 26 Days 5020.1 to 50.0255.1 to 10.07.512PROFINET50Not Provided101 to 200245102±2050025Step motorWithout lockRobotic cable (flex-resistant cable)5JXCP1 (PROFINET direct input)Without plug connectorDIN rail mounting typeRight side

994.42 €

1 26 Days 100--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,110.68 €

1 26 Days 100--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockStandard cable5Without controller/driverWithout controller/driver-Left side

1,046.29 €

1 26 Days 200--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,258.61 €

1 26 Days 200--5.1 to 10.07.512Not Provided50Provided--102±20-25Step motorWith lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,670.02 €

1 26 Days 200--5.1 to 10.07.512Not Provided50Provided--102±20-25Step motorWith lockRobotic cable (flex-resistant cable)10Without controller/driverWithout controller/driver-Left side

1,098.19 €

1 26 Days 250--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,887.11 €

1 26 Days 30020.1 to 50.0255.1 to 10.07.512Ethernet50Not Provided0 to 100245102±2050025Step motorWithout lockRobotic cable (flex-resistant cable)5JXC91 (EtherNet/IP direct input)Without plug connectorDIN rail mounting typeLeft side

1,150.10 €

1 26 Days 400--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,202.00 €

1 26 Days 500--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

1,825.73 €

1 26 Days 500--5.1 to 10.07.512Not Provided50Provided--102±20-25Step motorWith lockRobotic cable (flex-resistant cable)10Without controller/driverWithout controller/driver-Right side

1,253.90 €

1 26 Days 600--5.1 to 10.07.512Not Provided50Not Provided--102±20-25Step motorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

2,042.74 €

1 26 Days 60020.1 to 50.0255.1 to 10.07.512Ethernet50Not Provided101 to 200245102±2050025Step motorWithout lockRobotic cable (flex-resistant cable)5JXC91 (EtherNet/IP direct input)Without plug connectorDIN rail mounting typeLeft side

1,919.73 €

1 26 Days 20010.1 to 20.0112.1 to 5.02.512PNP50Provided101 to 200107.8102±2050025Servo MotorWith lockRobotic cable (flex-resistant cable)5LECA6 (Step data input type)1.5DIN rail mounting typeLeft side

1,623.44 €

1 26 Days 30010.1 to 20.0112.1 to 5.02.512PNP50Not Provided101 to 200107.8102±2050025Servo MotorWithout lockRobotic cable (flex-resistant cable)3LECA6 (Step data input type)1.5Screw mounting typeLeft side

1,298.77 €

1 26 Days 50010.1 to 20.0115.1 to 10.02.512Not Provided50Not Provided101 to 200107.8102±2050025Servo MotorWithout lockWithout cableWithout cableWithout controller/driverWithout controller/driver-Left side

Loading...

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Input Power Supply 24 V DC Position Detection Incremental
Noise Filters Not Provided Usage Environment Standard Operating Temperature Range(°C) 5::40
Positioning pin hole Bottom of housing B Type Clean Series (Vacuum type)

Tech Support