Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series, LECS□ (Part Numbers - CAD Download)

Electric Actuator, Slider Type, Ball Screw Drive, Clean Specifications, 11-LEFS Series, LECS□
Vacuum suction from the vacuum port suppresses dust generation from the ball screw and guide to the outside.
[Features]
·Built-in vacuum piping
·The main body can be installed without removing exterior parts such as covers.
·Body body linear guide specifications

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
11-LEFS25S2A-100
11-LEFS25S2A-150BD
11-LEFS25S2A-200
11-LEFS25S2A-200D
11-LEFS25S2A-300-R5A2H
11-LEFS25S2B-300
11-LEFS25S6A-200BD-RAB2H
11-LEFS25S6A-200D-RAC2H
11-LEFS25S6A-400
11-LEFS25S6A-500
11-LEFS25S6A-500B-R5C2H
11-LEFS25S6B-100BD
11-LEFS25S6B-150
11-LEFS25S6B-300
11-LEFS25S6B-400
11-LEFS25S6B-500BD
11-LEFS32S3A-150-R5A2
11-LEFS32S3A-700
11-LEFS32S3B-300
11-LEFS32S7A-300-R5B2H
11-LEFS32S7A-300-R5C2H
11-LEFS32S7A-500-R5B2H
11-LEFS32S7A-600-R5C2H
11-LEFS32S7B-100
11-LEFS32S7B-100BD
11-LEFS32S7B-100D
11-LEFS32S7B-300
11-LEFS40S4A-1000
11-LEFS40S4A-1000-R5A2
11-LEFS40S4A-1000-R5A2H
11-LEFS40S4A-600B-R5A21
11-LEFS40S4A-700-S5A2
11-LEFS40S4A-800
11-LEFS40S4A-800-S5A2
11-LEFS40S4B-1000
11-LEFS40S4B-150-S5A2
11-LEFS40S4B-300B-R5A2
11-LEFS40S4B-500B-R2A2H
11-LEFS40S8A-250
11-LEFS40S8A-400
11-LEFS40S8A-900D-R5C2H
11-LEFS40S8B-200-RA
11-LEFS40S8B-200B-RA
11-LEFS40S8B-200BD
11-LEFS40S8B-400-RA
11-LEFS40S8B-500
11-LEFS40S8B-500D
11-LEFS40S8B-500D-S2C2H
11-LEFS40S8B-700D-R2C2H
11-LEFS40T8A-400-R2
11-LEFS40T8B-700B
11-LEFS40T8B-700B-R5
11-LEFS40T8B-700B-RA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Position Detection Table Width W1
(mm)
Brake Max. Thrust Force Range
(N)
Max. Thrust Force
(N)
Table Length L1
(mm)
Maximum Velocity
(mm/sec)
Size Motor type Motor options Actuator/cable type Actuator cable length
(m)
Controller/driver type I/O cable length / communication plug
(m)
Vacuum port

1,348.27 €

1 26 Days 10010.1 to 20.0205.1 to 10.0812Incremental50Not Provided101 to 20019610290025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft side

1,797.71 €

1 26 Days 15010.1 to 20.0205.1 to 10.0812Incremental50Provided101 to 20019610290025AC Servo Motor (100W)With lockWithout cableWithout cableNo driverWithout cableLeft and right sides

1,732.81 €

1 26 Days 20010.1 to 20.0205.1 to 10.0812Incremental50Not Provided101 to 20019610290025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft side

1,462.71 €

1 26 Days 20010.1 to 20.0205.1 to 10.0812Incremental50Not Provided101 to 20019610290025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft and right sides

2,508.15 €

1 26 Days 30010.1 to 20.0205.1 to 10.0812Incremental50Not Provided101 to 20019610290025AC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)5LECSA2-S1 (Pulse input type / positioning type)Without cable (Connector only)Left side

1,461.52 €

1 26 Days 30010.1 to 20.02010.1 to 20.0156Incremental50Not Provided101 to 20019610245025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft side

3,641.32 €

1 26 Days 20010.1 to 20.0205.1 to 10.0812Absolute50Provided101 to 20019610290025AC Servo Motor (100W)With lockRobotic cable (flex-resistant cable)10LECSB2-S5 (Pulse input type)Without cable (Connector only)Left and right sides

3,320.76 €

1 26 Days 20010.1 to 20.0205.1 to 10.0812Absolute50Not Provided101 to 20019610290025AC Servo Motor (100W)NoneRobotic cable (flex-resistant cable)10LECSC2-S5 (CC-link direct input type)Without cable (Connector only)Left and right sides

1,659.69 €

1 26 Days 40010.1 to 20.0205.1 to 10.0812Absolute50Not Provided101 to 20019610290025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft side

1,716.32 €

1 26 Days 50010.1 to 20.0205.1 to 10.0812Absolute50Not Provided101 to 20019610272025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft side

3,762.81 €

1 26 Days 50010.1 to 20.0205.1 to 10.0812Absolute50Provided101 to 20019610272025AC Servo Motor (100W)With lockRobotic cable (flex-resistant cable)5LECSC2-S5 (CC-link direct input type)Without cable (Connector only)Left side

1,955.77 €

1 26 Days 10010.1 to 20.02010.1 to 20.0156Absolute50Provided101 to 20019610245025AC Servo Motor (100W)With lockWithout cableWithout cableNo driverWithout cableLeft and right sides

1,546.47 €

1 26 Days 15010.1 to 20.02010.1 to 20.0156Absolute50Not Provided101 to 20019610245025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft side

1,603.06 €

1 26 Days 30010.1 to 20.02010.1 to 20.0156Absolute50Not Provided101 to 20019610245025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft side

1,659.69 €

1 26 Days 40010.1 to 20.02010.1 to 20.0156Absolute50Not Provided101 to 20019610245025AC Servo Motor (100W)NoneWithout cableWithout cableNo driverWithout cableLeft side

2,182.24 €

1 26 Days 50010.1 to 20.02010.1 to 20.0156Absolute50Provided101 to 20019610236025AC Servo Motor (100W)With lockWithout cableWithout cableNo driverWithout cableLeft and right sides

2,641.10 €

1 26 Days 15020.1 to 50.0405.1 to 10.01016Incremental60Not Provided301 to 5003921221,00032AC Servo Motor (200W)NoneRobotic cable (flex-resistant cable)5LECSA2-S3 (Pulse input type / positioning type)Without cableLeft side

1,872.03 €

1 26 Days 70020.1 to 50.0405.1 to 10.01016Incremental60Not Provided301 to 50039212262032AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft side

1,636.08 €

1 26 Days 30020.1 to 50.04510.1 to 20.0208Incremental60Not Provided301 to 50044112250032AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft side

3,031.68 €

1 26 Days 30020.1 to 50.0405.1 to 10.01016Absolute60Not Provided301 to 5003921221,00032AC Servo Motor (200W)NoneRobotic cable (flex-resistant cable)5LECSB2-S7 (Pulse input type)Without cable (Connector only)Left side

3,386.45 €

1 26 Days 30020.1 to 50.0405.1 to 10.01016Absolute60Not Provided301 to 5003921221,00032AC Servo Motor (200W)NoneRobotic cable (flex-resistant cable)5LECSC2-S7 (CC-link direct input type)Without cable (Connector only)Left side

3,149.69 €

1 26 Days 50020.1 to 50.0405.1 to 10.01016Absolute60Not Provided301 to 5003921221,00032AC Servo Motor (200W)NoneRobotic cable (flex-resistant cable)5LECSB2-S7 (Pulse input type)Without cable (Connector only)Left side

3,563.40 €

1 26 Days 60020.1 to 50.0405.1 to 10.01016Absolute60Not Provided301 to 50039212280032AC Servo Motor (200W)NoneRobotic cable (flex-resistant cable)5LECSC2-S7 (CC-link direct input type)Without cable (Connector only)Left side

1,659.69 €

1 26 Days 10020.1 to 50.04510.1 to 20.0208Absolute60Not Provided301 to 50044112250032AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft side

2,125.61 €

1 26 Days 10020.1 to 50.04510.1 to 20.0208Absolute60Provided301 to 50044112250032AC Servo Motor (200W)With lockWithout cableWithout cableNo driverWithout cableLeft and right sides

1,717.52 €

1 26 Days 10020.1 to 50.04510.1 to 20.0208Absolute60Not Provided301 to 50044112250032AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft and right sides

1,777.65 €

1 26 Days 30020.1 to 50.04510.1 to 20.0208Absolute60Not Provided301 to 50044112250032AC Servo Motor (200W)NoneWithout cableWithout cableNo driverWithout cableLeft side

2,386.29 €

1 26 Days 1,00020.1 to 50.05010.1 to 20.01520Incremental74Not Provided301 to 50049017052040AC Servo Motor (400W)NoneWithout cableWithout cableNo driverWithout cableLeft side

3,479.85 €

1 26 Days 1,00020.1 to 50.05010.1 to 20.01520Incremental74Not Provided301 to 50049017052040AC Servo Motor (400W)NoneRobotic cable (flex-resistant cable)5LECSA2-S4 (Pulse input type / positioning type)Without cableLeft side

3,497.15 €

1 26 Days 1,00020.1 to 50.05010.1 to 20.01520Incremental74Not Provided301 to 50049017052040AC Servo Motor (400W)NoneRobotic cable (flex-resistant cable)5LECSA2-S4 (Pulse input type / positioning type)Without cable (Connector only)Left side

3,774.48 €

1 26 Days 60020.1 to 50.05010.1 to 20.01520Incremental74Provided301 to 5004901701,00040AC Servo Motor (400W)With lockRobotic cable (flex-resistant cable)5LECSA2-S4 (Pulse input type / positioning type)1.5Left side

3,099.53 €

1 26 Days 70020.1 to 50.05010.1 to 20.01520Incremental74Not Provided301 to 50049017094040AC Servo Motor (400W)NoneStandard cable5LECSA2-S4 (Pulse input type / positioning type)Without cableLeft side

2,258.90 €

1 26 Days 80020.1 to 50.05010.1 to 20.01520Incremental74Not Provided301 to 50049017076040AC Servo Motor (400W)NoneWithout cableWithout cableNo driverWithout cableLeft side

3,163.24 €

1 26 Days 80020.1 to 50.05010.1 to 20.01520Incremental74Not Provided301 to 50049017076040AC Servo Motor (400W)NoneStandard cable5LECSA2-S4 (Pulse input type / positioning type)Without cableLeft side

2,386.29 €

1 26 Days 1,00050.1 to 100.06020.1 to 50.03010Incremental74Not Provided501 to 100058817026040AC Servo Motor (400W)NoneWithout cableWithout cableNo driverWithout cableLeft side

2,781.11 €

1 26 Days 15050.1 to 100.06020.1 to 50.03010Incremental74Not Provided501 to 100058817050040AC Servo Motor (400W)NoneStandard cable5LECSA2-S4 (Pulse input type / positioning type)Without cableLeft side

3,500.74 €

1 26 Days 30050.1 to 100.06020.1 to 50.03010Incremental74Provided501 to 100058817050040AC Servo Motor (400W)With lockRobotic cable (flex-resistant cable)5LECSA2-S4 (Pulse input type / positioning type)Without cableLeft side

3,506.61 €

1 26 Days 50050.1 to 100.06020.1 to 50.03010Incremental74Provided501 to 100058817050040AC Servo Motor (400W)With lockRobotic cable (flex-resistant cable)2LECSA2-S4 (Pulse input type / positioning type)Without cable (Connector only)Left side

2,082.03 €

1 26 Days 25020.1 to 50.05010.1 to 20.01520Absolute74Not Provided301 to 5004901701,00040AC Servo Motor (400W)NoneWithout cableWithout cableNo driverWithout cableLeft side

2,145.71 €

1 26 Days 40020.1 to 50.05010.1 to 20.01520Absolute74Not Provided301 to 5004901701,00040AC Servo Motor (400W)NoneWithout cableWithout cableNo driverWithout cableLeft side

4,165.23 €

1 26 Days 90020.1 to 50.05010.1 to 20.01520Absolute74Not Provided301 to 50049017062040AC Servo Motor (400W)NoneRobotic cable (flex-resistant cable)5LECSC2-S8 (CC-link direct input type)Without cable (Connector only)Left and right sides

2,568.55 €

1 26 Days 20050.1 to 100.06020.1 to 50.03010Absolute74Not Provided501 to 100058817050040AC Servo Motor (400W)NoneRobotic cable (flex-resistant cable)10No driverWithout cableLeft side

3,209.19 €

1 26 Days 20050.1 to 100.06020.1 to 50.03010Absolute74Provided501 to 100058817050040AC Servo Motor (400W)With lockRobotic cable (flex-resistant cable)10No driverWithout cableLeft side

2,473.60 €

1 26 Days 20050.1 to 100.06020.1 to 50.03010Absolute74Provided501 to 100058817050040AC Servo Motor (400W)With lockWithout cableWithout cableNo driverWithout cableLeft and right sides

2,695.94 €

1 26 Days 40050.1 to 100.06020.1 to 50.03010Absolute74Not Provided501 to 100058817050040AC Servo Motor (400W)NoneRobotic cable (flex-resistant cable)10No driverWithout cableLeft side

2,209.40 €

1 26 Days 50050.1 to 100.06020.1 to 50.03010Absolute74Not Provided501 to 100058817050040AC Servo Motor (400W)NoneWithout cableWithout cableNo driverWithout cableLeft side

2,256.60 €

1 26 Days 50050.1 to 100.06020.1 to 50.03010Absolute74Not Provided501 to 100058817050040AC Servo Motor (400W)NoneWithout cableWithout cableNo driverWithout cableLeft and right sides

3,725.89 €

1 26 Days 50050.1 to 100.06020.1 to 50.03010Absolute74Not Provided501 to 100058817050040AC Servo Motor (400W)NoneStandard cable2LECSC2-S8 (CC-link direct input type)Without cable (Connector only)Left and right sides

3,940.65 €

1 26 Days 70050.1 to 100.06020.1 to 50.03010Absolute74Not Provided501 to 100058817047040AC Servo Motor (400W)NoneRobotic cable (flex-resistant cable)2LECSC2-S8 (CC-link direct input type)Without cable (Connector only)Left and right sides

2,381.77 €

1 26 Days 40020.1 to 50.05010.1 to 20.01520Absolute74Not Provided301 to 5004901701,00040AC Servo Motor (400W) (UL compatible)NoneRobotic cable (flex-resistant cable)2No driverWithout cableLeft side

2,744.90 €

1 26 Days 70050.1 to 100.06020.1 to 50.03010Absolute74Provided501 to 100058817047040AC Servo Motor (400W) (UL compatible)With lockWithout cableWithout cableNo driverWithout cableLeft side

3,217.02 €

1 26 Days 70050.1 to 100.06020.1 to 50.03010Absolute74Provided501 to 100058817047040AC Servo Motor (400W) (UL compatible)With lockRobotic cable (flex-resistant cable)5No driverWithout cableLeft side

3,527.69 €

1 26 Days 70050.1 to 100.06020.1 to 50.03010Absolute74Provided501 to 100058817047040AC Servo Motor (400W) (UL compatible)With lockRobotic cable (flex-resistant cable)10No driverWithout cableLeft side

Loading...

  1. 1

Basic information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screw
Guide Provided Noise Filters Not Provided Usage Environment Standard
Positioning Repeatability(µm) ±20 Operating Temperature Range(°C) 5::40 Accuracy Basic Type
Positioning pin hole Bottom of housing B Type Clean Series (Vacuum type)

Tech Support