Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Contents
- MRAR/MRAP/MRAN/MRAG 200
- MRAR/MRAP/MRAN/MRAG 300
- MRAR/MRAP/MRAN/MRAG 305
- MRAR/MRAP/MRAN/MRAG 500
- MSAP 200
- MRAO 200
Technical data | MRAR 200 | MRAP 200 | MRAN 200 | MRAG 200 | |
---|---|---|---|---|---|
Material core | Aluminium | ||||
Material running surface | Aluminium | Polyurethane | |||
Running surface structure | Cross-hatched knurling | Smooth | Studded | Corrugated | |
Profile | |||||
Circumference | mm | 200 ±0,2 | 200 ±0,2 | 200 ±0,2 | 200 ±0,2 |
Moment of inertia | gcm2 | 0,3x103 | 0,3x103 | 0,3x103 | 0,3x103 |
Weight | g | 60 | 60 | 60 | 60 |
Fields of application | Cardboard Wood Textiles Rubber Soft plastic | Greased metals Steel profiles Laquered Synthetics Paper-paperboard Wood Textiles Wire Leather | Rough textiles Carpet Cable measurement Fleece Paper-paperboard Wood Synthetics | Ungreased metal Laquered surfaces Synthetics Paper-paperboard Wood Textiles Glass Floor coverings |
Optimum wear values under high mechanical loads.
High resistance to oils, fuels, ozone and weather influences.
Thermal characteristics | ||
---|---|---|
Heat resitance short-term | °C | max 100 |
Permanent temperature resistance | °C | max 80 |
Cold resistance | °C | to -30 |
The specified temperature depends on the area of application
Part No. Example: MRAN 200 06
SO = special bores at extra charge
Technical data | MRAR 300 | MRAP 300 | MRAN 300 | MRAG 300 | |
---|---|---|---|---|---|
Material core | Aluminium | ||||
Material running surface | Aluminium | Polyurethane | |||
Running surface structure | Cross-hatched knurling | Smooth | Studded | Corrugated | |
Profile | |||||
Circumference | mm | 300 ±0,2 | 300 ±0,2 | 300 ±0,2 | 300 ±0,2 |
Moment of inertia | gcm2 | 1,42x103 | 1,33x103 | 1,11x103 | 1,33x103 |
Weight | g | 110 | 110 | 110 | 110 |
Fields of application | Cardboard Wood Textiles Rubber Soft plastic | Greased metals Steel profiles Laquered Synthetics Paper-paperboard Wood Textiles Wire Leather | Rough textiles Carpet Cable measurement Fleece Paper-paperboard Wood Synthetics | Ungreased metal Laquered surfaces Synthetics Paper-paperboard Wood Textiles Glass Floor coverings |
Optimum wear values under high mechanical loads.
High resistance to oils, fuels, ozone and weather influences.
Thermal characteristics | ||
---|---|---|
Heat resitance short-term | °C | max 100 |
Permanent temperature resistance | °C | max 80 |
Cold resistance | °C | to -30 |
The specified temperature depends on the area of application
Part No. Example: MRAR 300 06
SO = special bores at extra charge
Technical data | MRAR 305 | MRAP 305 | MRAN 305 | MRAG 305 | |
---|---|---|---|---|---|
Material core | Aluminium | ||||
Material running surface | Aluminium | Polyurethane | |||
Running surface structure | Cross-hatched knurling | Smooth | Studded | Corrugated | |
Profile | |||||
Circumference | mm | 305 ±0,2 | 305 ±0,2 | 305 ±0,2 | 305 ±0,2 |
Moment of inertia | gcm2 | 1,50x103 | 1,41x103 | 1,19x103 | 1,41x103 |
Weight | g | 115 | 115 | 115 | 115 |
Fields of application | Cardboard Wood Textiles Rubber Soft plastic | Greased metals Steel profiles Laquered Synthetics Paper-paperboard Wood Textiles Wire Leather | Rough textiles Carpet Cable measurement Fleece Paper-paperboard Wood Synthetics | Ungreased metal Laquered surfaces Synthetics Paper-paperboard Wood Textiles Glass Floor coverings |
Optimum wear values under high mechanical loads.
High resistance to oils, fuels, ozone and weather influences.
Thermal characteristics | ||
---|---|---|
Heat resitance short-term | °C | max 100 |
Permanent temperature resistance | °C | max 80 |
Cold resistance | °C | to -30 |
The specified temperature depends on the area of application
Part No. Example: MRAN 305 06
SO = special bores at extra charge
Technical data | MRAR 500 | MRAP 500 | MRAN 500 | MRAG 500 | |
---|---|---|---|---|---|
Material core | Aluminium | ||||
Material running surface | Aluminium | Polyurethane | |||
Running surface structure | Cross-hatched knurling | Smooth | Studded | Corrugated | |
Profile | |||||
Circumference | mm | 500 ±0,2 | 500 ±0,2 | 500 ±0,2 | 500 ±0,2 |
Moment of inertia | gcm2 | 17,1x103 | 15,3x103 | 15,5x103 | 15,2x103 |
Weight | g | 505 | 501 | 483 | 501 |
Fields of application | Cardboard Wood Textiles Rubber Soft plastic | Greased metals Steel profiles Laquered Synthetics Paper-paperboard Wood Textiles Wire Leather | Rough textiles Carpet Cable measurement Fleece Paper-paperboard Wood Synthetics | Ungreased metal Laquered surfaces Synthetics Paper-paperboard Wood Textiles Glass Floor coverings |
Optimum wear values under high mechanical loads.
High resistance to oils, fuels, ozone and weather influences.
Thermal characteristics | ||
---|---|---|
Heat resitance short-term | °C | max 100 |
Permanent temperature resistance | °C | max 80 |
Cold resistance | °C | to -30 |
The specified temperature depends on the area of application
Part No. Example: MRAP 500 08
SO = special bores at extra charge
Technical data | MSAP 200 | |
---|---|---|
Material core | Aluminium | |
Material running surface | Polyurethane | |
Running surface structure | Smooth | |
Profile | ||
Circumference | mm | 200 ±0.2 |
Moment of inertia | gcm2 | 0.2x103 |
Weight | g | 51 |
Fields of application | Greased metals Steel profiles Laquered surfaces Synthetics Paper-paperboard Wood Textiles Wire Leather |
Optimum wear values under high mechanical loads.
High resistance to oils, fuels, ozone and weather influences.
Thermal characteristics | ||
---|---|---|
Heat resitance short-term | °C | max 100 |
Permanent temperature resistance | °C | max 80 |
Cold resistance | °C | to -30 |
Part No. Example: MSAP 200 06
SO = special bores at extra charge
Technical data | MRAO 200 | |
---|---|---|
Material core | Aluminium | |
Material running surface | NBR 70 | |
Running surface structure | O-Ring | |
Circumference | mm | 200 |
Moment of inertia | gcm2 | 0.2x103 |
Contact pressure | N | 15 |
Weight | g | 48 |
Fields of application | Laquered surfaces Synthetics Paper-paperboard Wood |
Thermal characteristics | ||
---|---|---|
Permanent temperature resistance | °C | max 80 |
Cold resistance | °C | to -40 |
Part No. Example: MRAO 200 06
SO = special bores at extra charge
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Circumference | Diameter d1 | Running surface structure | Material Running Surface | Moment Of Inertia (gcm2) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|
51.92 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 200 | 06 | Corrugated | - | - | - | |
51.92 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 200 | 10 | Corrugated | - | - | - | |
83.88 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 305 | 10 | Corrugated | - | - | - | |
93.74 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 500 | 10 | Corrugated | - | - | - | |
56.83 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 200 | 06 | Studded | - | - | - | |
56.83 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 200 | 10 | Studded | - | - | - | |
93.88 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 305 | 10 | Studded | - | - | - | |
115.09 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 500 | 10 | Studded | - | - | - | |
23.70 € | 1 | Available | 6 Days | Aluminium | 200 | 6 | O-Ring | NBR 70 | 0,2x103 | 48 | |
23.70 € | 1 | Available | 6 Days | Aluminium | 200 | 8 | O-Ring | NBR 70 | 0,2x103 | 48 | |
23.70 € | 1 | Available | 6 Days | Aluminium | 200 | 10 | O-Ring | NBR 70 | 0,2x103 | 48 | |
51.92 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 200 | 06 | Smooth | - | - | - | |
51.92 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 200 | 10 | Smooth | - | - | - | |
83.88 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 305 | 10 | Smooth | - | - | - | |
93.74 € | 1 | Available | 3 Days | Aluminium, Polyurethan | 500 | 10 | Smooth | - | - | - | |
35.64 € | 1 | Available | 3 Days | Aluminium | 200 | 06 | Cross-hatched knurling | - | - | - | |
35.64 € | 1 | Available | 3 Days | Aluminium | 200 | 10 | Cross-hatched knurling | - | - | - | |
46.46 € | 1 | Available | 3 Days | Aluminium | 300 | 10 | Cross-hatched knurling | - | - | - | |
96.21 € | 1 | Available | 3 Days | Aluminium | 500 | 10 | Cross-hatched knurling | - | - | - | |
46.00 € | 1 | Available | 6 Days | Aluminium | 200 | 6 | smooth | Polyurethane | 0,2x103 | 51 | |
46.00 € | 1 | Available | 6 Days | Aluminium | 200 | 8 | smooth | Polyurethane | 0,2x103 | 51 | |
46.00 € | 1 | Available | 6 Days | Aluminium | 200 | 10 | smooth | Polyurethane | 0,2x103 | 51 |
Loading...
Configure
Basic Attributes
Material
Circumference
Diameter d1
Running surface structure
Material Running Surface
Moment Of Inertia(gcm2)
Type
Filter by standard shipping days
Optional Attributes