Telescopic slides, with full extension and self-retracting mechanism, load capacity up to 1290 N (GN 1422)

Telescopic slides, with full extension and self-retracting mechanism, load capacity up to 1290 N (GN 1422)
  • Promotional pricing ends 30/11/2024
  • Volume Discount
Telescopic slides with self-retracting mechanism GN 1422 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension).

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1422-300-B-2-ZB
1422-350-B-2-ZB
1422-400-B-2-ZB
1422-450-B-2-ZB
1422-500-B-2-ZB
1422-550-B-2-ZB
1422-600-B-2-ZB
1422-700-B-2-ZB
1422-800-B-2-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

106.70 €

1 Available 12 Days 285300585940, 940680, 6801.500

109.82 €

1 Available 12 Days 350350700960, 960730, 7302.160

113.26 €

1 Available 12 Days 400400800970, 970770, 7702.120

116.46 €

1 Available 12 Days 4504509001100, 1100880, 8802.000

119.80 €

1 Available 12 Days 50050010001190, 1190900, 9002.720

123.06 €

1 Available 12 Days 55055011001180, 1180980, 9803.460

126.26 €

88.38 €

1 Available Same day

Stock

60060012001230, 1230990, 9903.630

132.90 €

1 Available 12 Days 70070014001290, 12901030, 10304.100

147.10 €

1 Available 12 Days 80080016001210, 12101060, 10604.500

Loading...

  1. 1

Basic information

Type B, with rubber stop Identification no. 2, Fastening using countersunk holes Finish ZB, zinc plated, blue passivated

Tech Support