Compact Cylinder Large Bore Size, Double Acting, Single Rod 55-CQ2 Series (Part Numbers)

Compact Cylinder Large Bore Size, Double Acting, Single Rod 55-CQ2 Series

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55-CDQ2B125-75DCZ
55-CDQ2B125-100DCZ
55-CDQ2B125TF-20DCMZ
55-CDQ2B125TF-30DCZ
55-CDQ2B125TF-40DCZ
55-CDQ2B125TF-300DCMZ
55-CDQ2B125TF-300DCZ
55-CDQ2B140TF-10DCZ
55-CDQ2B140TF-30DCZ
55-CDQ2B140TF-150DCZ
55-CDQ2B140TF-175DCZ
55-CDQ2B160-10DCZ
55-CDQ2B160TF-50DCMZ
55-CDQ2B200-20DCZ
55-CDQ2B200TF-80DCMZ
55-CDQ2B200TF-150DCMZ
55-CDQ2B200TF-150DCZ
55-CDQ2B200TF-175DCZ
55-CQ2B125TF-300DCMZ
55-CQ2B160TF-20DCZ
55-CQ2B160TF-75DCZ
55-CQ2B200TF-20DCZ
55-CQ2B200TF-80DCZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Operating Pressure
(MPa)
Specifications Port thread type Body Options

340.27 €

1 7 Days 125750.05 to 1.0Built-in magnetRcStandard (rod-end female thread)

357.69 €

1 7 Days 1251000.05 to 1.0Built-in magnetRcStandard (rod-end female thread)

288.81 €

1 26 Days 125200.05 to 1.0Built-in magnetGMale rod end

295.00 €

1 7 Days 125300.05 to 1.0Built-in magnetGStandard (rod-end female thread)

308.95 €

1 7 Days 125400.05 to 1.0Built-in magnetGStandard (rod-end female thread)

427.90 €

1 7 Days 1253000.05 to 1.0Built-in magnetGMale rod end

420.26 €

1 7 Days 1253000.05 to 1.0Built-in magnetGStandard (rod-end female thread)

308.23 €

1 7 Days 140100.05 to 1.0Built-in magnetGStandard (rod-end female thread)

336.11 €

1 7 Days 140300.05 to 1.0Built-in magnetGStandard (rod-end female thread)

421.23 €

1 7 Days 1401500.05 to 1.0Built-in magnetGStandard (rod-end female thread)

432.29 €

1 7 Days 1401750.05 to 1.0Built-in magnetGStandard (rod-end female thread)

381.02 €

1 7 Days 160100.05 to 1.0Built-in magnetRcStandard (rod-end female thread)

445.03 €

1 7 Days 160500.05 to 1.0Built-in magnetGMale rod end

598.18 €

1 26 Days 200200.05 to 1.0Built-in magnetRcStandard (rod-end female thread)

683.29 €

1 26 Days 200800.05 to 0.7Built-in magnetGMale rod end

714.15 €

1 26 Days 2001500.05 to 1.0Built-in magnetGMale rod end

705.77 €

1 Quote 2001500.05 to 1.0Built-in magnetGStandard (rod-end female thread)

721.23 €

1 Quote 2001750.05 to 1.0Built-in magnetGStandard (rod-end female thread)

400.44 €

1 26 Days 1253000.05 to 1.0Without magnetGMale rod end

367.55 €

1 7 Days 160200.05 to 1.0Without magnetGStandard (rod-end female thread)

427.11 €

1 7 Days 160750.05 to 1.0Without magnetGStandard (rod-end female thread)

559.65 €

1 Quote 200200.05 to 0.7Without magnetGStandard (rod-end female thread)

636.52 €

1 Quote 200800.05 to 0.7Without magnetGStandard (rod-end female thread)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Plate Cylinder
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -10::70
Cushion With rubber bumper Support bracket Through-hole (standard) Custom-made Specifications Standard type
Auto switch mounting slot 4 surfaces

Tech Support