Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cylinder I.D: D (Ø) | Stroke: L (mm) | Operating Temperature (℃) | Operating Pressure (MPa) | Specifications | Auto Switch | Lead Wire Length (m) | Number of Switches | Type of Mount Support | Rod Tip Shape | Clean Series Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.97 € | 1 | 26 Days | 6 | 8 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Relief type | ||
42.79 € | 1 | 26 Days | 8 | 4 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
42.79 € | 1 | 26 Days | 8 | 10 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
43.66 € | 1 | 26 Days | 8 | 10 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Relief type | ||
43.66 € | 1 | 26 Days | 8 | 15 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Relief type | ||
42.79 € | 1 | 26 Days | 8 | 20 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
43.69 € | 1 | 26 Days | 8 | 20 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Relief type | ||
42.79 € | 1 | 26 Days | 10 | 6 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
42.79 € | 1 | 26 Days | 10 | 8 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
42.79 € | 1 | 26 Days | 10 | 10 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
43.76 € | 1 | 26 Days | 10 | 10 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Relief type | ||
42.79 € | 1 | 26 Days | 10 | 20 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
43.74 € | 1 | 26 Days | 10 | 20 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Relief type | ||
58.73 € | 1 | 26 Days | 12 | 5 | -10~70 | 0.07 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
146.39 € | 1 | 26 Days | 12 | 5 | -10~60 | 0.07 to 0.7 | Built-in magnet | F8N | 0.5 | 2 | Lateral mounting | Female rod end | Relief type | ||
158.26 € | 1 | 26 Days | 12 | 10 | -10~60 | 0.07 to 0.7 | Built-in magnet | F8B | 0.5 | 2 | Lateral mounting | Female rod end | Relief type | ||
73.84 € | 1 | 26 Days | 20 | 50 | -10~70 | 0.05 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Relief type | ||
49.81 € | 1 | 26 Days | 12 | 5 | -10~70 | 0.07 to 0.7 | Built-in magnet | Without auto switch | - | - | Axial mounting | Female rod end | Relief type | ||
158.26 € | 1 | 26 Days | 12 | 5 | -10~60 | 0.07 to 0.7 | Built-in magnet | F8B | 0.5 | 2 | Axial mounting | Female rod end | Relief type | ||
50.60 € | 1 | 26 Days | 12 | 5 | -10~70 | 0.07 to 0.7 | Built-in magnet | Without auto switch | - | - | Axial mounting | Male rod end | Relief type | ||
37.34 € | 1 | 26 Days | 6 | 10 | -10~70 | 0.15 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Relief type | ||
37.45 € | 1 | 26 Days | 6 | 15 | -10~70 | 0.15 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Relief type | ||
39.19 € | 1 | 26 Days | 8 | 10 | -10~70 | 0.15 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Relief type | ||
39.18 € | 1 | 26 Days | 10 | 10 | -10~70 | 0.1 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Relief type | ||
40.13 € | 1 | 26 Days | 10 | 10 | -10~70 | 0.1 to 0.7 | Without magnet | - | - | - | Lateral mounting | Male rod end | Relief type | ||
39.19 € | 1 | 26 Days | 10 | 20 | -10~70 | 0.1 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Relief type | ||
48.94 € | 1 | 26 Days | 16 | 10 | -10~70 | 0.07 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Relief type | ||
44.48 € | 1 | 26 Days | 12 | 5 | -10~70 | 0.07 to 0.7 | Without magnet | - | - | - | Axial mounting | Female rod end | Relief type | ||
47.44 € | 1 | 26 Days | 16 | 10 | -10~70 | 0.07 to 0.7 | Without magnet | - | - | - | Axial mounting | Female rod end | Relief type | ||
48.97 € | 1 | 26 Days | 16 | 20 | -10~70 | 0.07 to 0.7 | Without magnet | - | - | - | Axial mounting | Female rod end | Relief type | ||
40.89 € | 1 | 26 Days | 6 | 4 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
138.39 € | 1 | 26 Days | 6 | 4 | -10~60 | 0.15 to 0.7 | Built-in magnet | F8B | 0.5 | 2 | Lateral mounting | Female rod end | Vacuum type | ||
40.98 € | 1 | 26 Days | 6 | 8 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
41.97 € | 1 | 26 Days | 6 | 8 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Vacuum type | ||
136.58 € | 1 | 26 Days | 6 | 10 | -10~60 | 0.15 to 0.7 | Built-in magnet | F8B | 0.5 | 2 | Lateral mounting | Female rod end | Vacuum type | ||
41.97 € | 1 | 26 Days | 6 | 10 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Vacuum type | ||
42.65 € | 1 | 26 Days | 8 | 4 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
42.65 € | 1 | 26 Days | 8 | 10 | -10~70 | 0.15 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
140.15 € | 1 | 26 Days | 8 | 10 | -10~60 | 0.15 to 0.7 | Built-in magnet | F8P | 0.5 | 2 | Lateral mounting | Female rod end | Vacuum type | ||
42.97 € | 1 | 26 Days | 10 | 10 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
43.76 € | 1 | 26 Days | 10 | 10 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Vacuum type | ||
42.97 € | 1 | 26 Days | 10 | 15 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
154.82 € | 1 | 26 Days | 10 | 15 | -10~60 | 0.1 to 0.7 | Built-in magnet | F8N | 5 | 2 | Lateral mounting | Female rod end | Vacuum type | ||
43.74 € | 1 | 26 Days | 10 | 15 | -10~70 | 0.1 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Male rod end | Vacuum type | ||
60.55 € | 1 | Quote | 12 | 30 | -10~70 | 0.07 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
62.35 € | 1 | 26 Days | 16 | 5 | -10~70 | 0.07 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
59.44 € | 1 | 26 Days | 20 | 15 | -10~70 | 0.05 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
62.47 € | 1 | 26 Days | 20 | 50 | -10~70 | 0.05 to 0.7 | Built-in magnet | Without auto switch | - | - | Lateral mounting | Female rod end | Vacuum type | ||
50.60 € | 1 | 26 Days | 12 | 10 | -10~70 | 0.07 to 0.7 | Built-in magnet | Without auto switch | - | - | Axial mounting | Male rod end | Vacuum type | ||
60.97 € | 1 | 26 Days | 20 | 25 | -10~70 | 0.05 to 0.7 | Built-in magnet | Without auto switch | - | - | Axial mounting | Female rod end | Vacuum type | ||
61.76 € | 1 | 26 Days | 20 | 40 | -10~70 | 0.05 to 0.7 | Built-in magnet | Without auto switch | - | - | Axial mounting | Female rod end | Vacuum type | ||
73.77 € | 1 | 26 Days | 20 | 50 | -10~70 | 0.05 to 0.7 | Built-in magnet | Without auto switch | - | - | Axial mounting | Female rod end | Vacuum type | ||
49.53 € | 1 | Quote | 6 | 4 | -10~70 | 0.15 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Vacuum type | ||
37.32 € | 1 | 26 Days | 6 | 15 | -10~70 | 0.15 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Vacuum type | ||
39.13 € | 1 | Quote | 8 | 4 | -10~70 | 0.15 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Vacuum type | ||
53.48 € | 1 | 26 Days | 20 | 40 | -10~70 | 0.05 to 0.7 | Without magnet | - | - | - | Lateral mounting | Female rod end | Vacuum type | ||
52.66 € | 1 | 26 Days | 20 | 30 | -10~70 | 0.05 to 0.7 | Without magnet | - | - | - | Axial mounting | Female rod end | Vacuum type |
Loading...
Cylinder Operation Method | Double Acting | Rod Operation Method | Single Rods | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Clean Room | End Locking | NA |
Valves | NA |
Configure
Basic Attributes
Cylinder I.D: D(Ø)
Stroke: L(mm)
Operating Pressure(MPa)
Specifications
Auto Switch
Lead Wire Length(m)
Number of Switches
Type of Mount Support
Rod Tip Shape
Clean Series Type
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes