ATEX Directive, ISO Standard Compliant Cylinder, Standard Type, Double Acting, Single Rod, 55-C96 Series

ATEX Directive, ISO Standard Compliant Cylinder, Standard Type, Double Acting, Single Rod, 55-C96 Series
[Specifications]
・Cylinder Operation Method: Double Acting
・Main Body Shape: Standard
・Without Auto Switch
・Bore Size 40 mm
・Cylinder Stroke: Standard Stroke 80 mm
・ISO Standard

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55-C96SB40-80C
55-C96SB63-100C-XC68
55-C96SB63-150C-XC68
55-C96SB100-100C-XC68
55-C96SB100-200C-XC68
55-C96SDB32-50C
55-C96SDB32-65C
55-C96SDB32-750C
55-C96SDB40-25C
55-C96SDB40-40C
55-C96SDB40-50C
55-C96SDB40-100C
55-C96SDB40-120C
55-C96SDB40-400C
55-C96SDB50-25C
55-C96SDB50-60C
55-C96SDB50-75C
55-C96SDB50-100C-XC68
55-C96SDB50-150C
55-C96SDB50-300C
55-C96SDB50-320C
55-C96SDB50-400C
55-C96SDB50-500C
55-C96SDB50-600C
55-C96SDB63-50C
55-C96SDB63-80C
55-C96SDB63-160C-XC68
55-C96SDB63-275C
55-C96SDB63-300C
55-C96SDB63-400C
55-C96SDB80-120C
55-C96SDB80-200C
55-C96SDB80-320C
55-C96SDB80-350C-XC68
55-C96SDB80-600C
55-C96SDB100-100C-XC68
55-C96SDB100-125C
55-C96SDB100-200C
55-C96SDB100-200C-XC4
55-C96SDB100-400C
55-C96SDT40-500C
55-C96SDT80-100C
55-C96SDT80-350C
55-C96SDT100-200C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Specifications Type of Mount Support Custom-made Specifications

115.65 €

1 7 Days 4080Without magnetBasic typeStandard type

189.90 €

1 7 Days 63100Without magnetBasic typeStainless steel (Piston rod with hard chrome plating)

195.18 €

1 7 Days 63150Without magnetBasic typeStainless steel (Piston rod with hard chrome plating)

322.65 €

1 7 Days 100100Without magnetBasic typeStainless steel (Piston rod with hard chrome plating)

341.44 €

1 7 Days 100200Without magnetBasic typeStainless steel (Piston rod with hard chrome plating)

101.19 €

1 7 Days 3250Built-in magnetBasic typeStandard type

102.37 €

1 7 Days 3265Built-in magnetBasic typeStandard type

142.32 €

1 7 Days 32750Built-in magnetBasic typeStandard type

112.13 €

1 7 Days 4025Built-in magnetBasic typeStandard type

112.84 €

1 7 Days 4040Built-in magnetBasic typeStandard type

113.55 €

1 7 Days 4050Built-in magnetBasic typeStandard type

117.06 €

1 7 Days 40100Built-in magnetBasic typeStandard type

118.48 €

1 7 Days 40120Built-in magnetBasic typeStandard type

138.21 €

1 7 Days 40400Built-in magnetBasic typeStandard type

136.32 €

1 7 Days 5025Built-in magnetBasic typeStandard type

139.15 €

1 7 Days 5060Built-in magnetBasic typeStandard type

141.03 €

1 7 Days 5075Built-in magnetBasic typeStandard type

164.06 €

1 7 Days 50100Built-in magnetBasic typeStainless steel (Piston rod with hard chrome plating)

147.61 €

1 7 Days 50150Built-in magnetBasic typeStandard type

161.71 €

1 7 Days 50300Built-in magnetBasic typeStandard type

163.58 €

1 7 Days 50320Built-in magnetBasic typeStandard type

171.10 €

1 7 Days 50400Built-in magnetBasic typeStandard type

180.52 €

1 7 Days 50500Built-in magnetBasic typeStandard type

189.90 €

1 7 Days 50600Built-in magnetBasic typeStandard type

162.29 €

1 7 Days 6350Built-in magnetBasic typeStandard type

165.47 €

1 7 Days 6380Built-in magnetBasic typeStandard type

196.24 €

1 7 Days 63160Built-in magnetBasic typeStainless steel (Piston rod with hard chrome plating)

186.61 €

1 7 Days 63275Built-in magnetBasic typeStandard type

188.73 €

1 7 Days 63300Built-in magnetBasic typeStandard type

199.29 €

1 7 Days 63400Built-in magnetBasic typeStandard type

223.73 €

1 7 Days 80120Built-in magnetBasic typeStandard type

236.89 €

1 7 Days 80200Built-in magnetBasic typeStandard type

256.63 €

1 7 Days 80320Built-in magnetBasic typeStandard type

285.05 €

1 7 Days 80350Built-in magnetBasic typeStainless steel (Piston rod with hard chrome plating)

302.68 €

1 7 Days 80600Built-in magnetBasic typeStandard type

322.65 €

1 7 Days 100100Built-in magnetBasic typeStainless steel (Piston rod with hard chrome plating)

298.90 €

1 7 Days 100125Built-in magnetBasic typeStandard type

312.08 €

1 7 Days 100200Built-in magnetBasic typeStandard type

333.23 €

1 7 Days 100200Built-in magnetBasic typeWith powerful scraper (⌀32 to ⌀100)

349.68 €

1 7 Days 100400Built-in magnetBasic typeStandard type

183.68 €

1 7 Days 40500Built-in magnetTrunnion TypeStandard type

292.45 €

1 7 Days 80100Built-in magnetTrunnion TypeStandard type

333.56 €

1 7 Days 80350Built-in magnetTrunnion TypeStandard type

399.77 €

1 7 Days 100200Built-in magnetTrunnion TypeStandard type

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Standard Operating Temperature(℃) -20::70
Operating Pressure(MPa) 0.05::1.0

Tech Support