Air cylinder clean / low dust 10- / 11- / 21- / 22-CA2 series

Air cylinder clean / low dust 10- / 11- / 21- / 22-CA2 series
[10-/11-Series, Clean Series]
・ Suitable for clean environment
・ It prevents dust generation in the cleanroom

[21/22-Series, copper / fluorine / silicone-free + low dust generation]
・ This product can be used in environments with restrictions on copper-based, fluorine-based, and silicone-based materials
·The structure is the same as the clean series (Grease and packaging form are different from the clean series.)

(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
10-CDA2B40-230
10-CDA2B63-130
10-CDA2F40-230
10-CDA2L50-170
11-CDA2B40-500
11-CDA2B40TF-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cylinder I.D: D
(Ø)
Stroke: L
(mm)
Port thread type Type of Mount Support Type

253.56 €

1 26 Days 40230RcBasic typeClean Series (Relief type)

386.94 €

1 39 Days 63130RcBasic typeClean Series (Relief type)

264.32 €

1 26 Days 40230RcRod-end flange typeClean Series (Relief type)

354.55 €

1 Quote 50170RcAxial foot typeClean Series (Relief type)

296.74 €

1 26 Days 40500RcBasic typeClean Series (Vacuum type)

219.06 €

1 26 Days 4050GBasic typeClean Series (Vacuum type)

Loading...

  1. 1

Basic information

Cylinder Operation Method Double Acting Rod Operation Method Single Rods Main Body Shape Standard
Additional Function Standard Environment, Applications Clean Room Operating Temperature(℃) -10::70
Operating Pressure(MPa) 0.05 to 1 Specifications Built-in magnet Auto Switch Without auto switch

Tech Support