40 | 150 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
40 | 200 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
63 | 100 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
20 | 75 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
20 | 80 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
20 | 80 | Clean Room | Rubber cushion | Built-in magnet | Rc | C73 | 3 | 2 | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
20 | 100 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
20 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
20 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
25 | 50 | Clean Room | Rubber cushion | Built-in magnet | Rc | A93 | 0.5 | 2 | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
25 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
25 | 300 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
32 | 25 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
32 | 100 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
32 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
32 | 300 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
40 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
50 | 75 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
50 | 300 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
63 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
63 | 300 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
100 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
100 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | B54 | 5 | 2 | Basic type | Female rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
100 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
20 | 125 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
25 | 300 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
32 | 300 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
50 | 75 | Clean Room | Rubber cushion | Without magnet | G | - | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
25 | 30 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Axial foot type | Male rod end | Without rod boot | Clean Series (Relief type) | 1 pieces |
25 | 300 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Vacuum type) | 1 pieces |
32 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Vacuum type) | 1 pieces |
40 | 25 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Female rod end | Without rod boot | Clean Series (Vacuum type) | 1 pieces |
63 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Clean Series (Vacuum type) | 1 pieces |
32 | 67 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Head-end flange | Male rod end | Without rod boot | Clean Series (Vacuum type) | 1 pieces |
32 | 113 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Head-end flange | Male rod end | Without rod boot | Clean Series (Vacuum type) | 1 pieces |
32 | 300 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 75 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 200 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
20 | 100 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
20 | 125 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
25 | 100 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
25 | 160 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
25 | 300 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
32 | 300 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
32 | 400 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 50 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 150 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
50 | 200 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
50 | 250 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
50 | 300 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
100 | 250 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 200 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Rod-end flange type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
50 | 150 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Rod-end flange type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 75 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Rod end trunnion type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
25 | 75 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Without magnet | Rc | - | - | - | Rod-end flange type | Male rod end | Nylon tarpaulin | Copper and Fluorine Unavailable Specifications | 1 pieces |
25 | 25 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Without magnet | Rc | - | - | - | Head end trunnion type | Male rod end | Without rod boot | Copper and Fluorine Unavailable Specifications | 1 pieces |
50 | 300 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic type | Male rod end | Without rod boot | Copper/fluorine/silicone-free + low dust generation (relief type) | 1 pieces |
20 | 25 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Axial foot type | Male rod end | Without rod boot | Copper/fluorine/silicone-free + low dust generation (relief type) | 1 pieces |
40 | 75 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Axial foot type | Male rod end | Without rod boot | Copper/fluorine/silicone-free + low dust generation (relief type) | 1 pieces |
40 | 150 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) / Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Axial foot type | Male rod end | Without rod boot | Copper/fluorine/silicone-free + low dust generation (relief type) | 1 pieces |