20 | 25 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 25 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 50 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 75 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 100 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 250 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 250 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
25 | 200 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
25 | 530 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
25 | 265 | Clean Room | Rubber cushion | Built-in magnet | G | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
32 | 25 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
32 | 100 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
32 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
32 | 300 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
40 | 50 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
40 | 100 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
40 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
40 | 250 | Clean Room | Rubber cushion | Built-in magnet | Rc | M9B | 3 | 2 | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
40 | 300 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
40 | 100 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Rod-end flange type | Clean Series (Relief type) | 1 pieces |
20 | 150 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Axial foot type | Clean Series (Relief type) | 1 pieces |
32 | 25 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Axial foot type | Clean Series (Relief type) | 1 pieces |
20 | 50 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 75 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 200 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
32 | 25 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
32 | 150 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
40 | 100 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
40 | 125 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic (Both Sides Bossed) | Clean Series (Relief type) | 1 pieces |
20 | 200 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Axial foot type | Clean Series (Relief type) | 1 pieces |
32 | 25 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Axial foot type | Clean Series (Relief type) | 1 pieces |
20 | 75 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Vacuum type) | 1 pieces |
20 | 100 | Clean Room | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Vacuum type) | 1 pieces |
20 | 250 | Clean Room | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Vacuum type) | 1 pieces |
20 | 75 | Clean Room | Rubber cushion | Built-in magnet | G | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Vacuum type) | 1 pieces |
25 | 250 | Clean Room | Rubber cushion | Built-in magnet | NPT | Without auto switch | - | - | Basic (Both Sides Bossed) | Clean Series (Vacuum type) | 1 pieces |
40 | 50 | Clean Room | Rubber cushion | Without magnet | Rc | - | - | - | Basic (Both Sides Bossed) | Clean Series (Vacuum type) | 1 pieces |
20 | 20 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
20 | 25 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
20 | 50 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
20 | 100 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
25 | 300 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
32 | 25 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
32 | 100 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
32 | 180 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 100 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 175 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
40 | 250 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Basic (Both Sides Bossed) | Copper and Fluorine Unavailable Specifications | 1 pieces |
32 | 50 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Air cushion | Built-in magnet | Rc | Without auto switch | - | - | Single clevis | Copper and Fluorine Unavailable Specifications | 1 pieces |
25 | 100 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Double clevis type | Copper and Fluorine Unavailable Specifications | 1 pieces |
25 | 125 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Double clevis type | Copper and Fluorine Unavailable Specifications | 1 pieces |
32 | 50 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Double clevis type | Copper and Fluorine Unavailable Specifications | 1 pieces |
32 | 50 | Non-use of Copper and fluoropolymer-based Material (Partially Plating) | Rubber cushion | Built-in magnet | Rc | Without auto switch | - | - | Axial foot type | Copper and Fluorine Unavailable Specifications | 1 pieces |