Configure

Air Cylinder With Lubrication Retainer (Lube-Retainer), Standard Type, Double Acting, Single Rod CA2 Series

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Product information

■ Refer to the table below for details about lead wire / connector specifications.

Part number list

Number of items

Cylinder I.D: D

(Ø)

Stroke: L

(mm)

Operating Temperature

(℃)

Specifications

Auto Switch

Lead Wire Length

(m)

Number of Switches

Type of Mount Support

Minimum order quantity
50
300
-10~70
Without magnet
-
-
-
Basic type
1 pieces
80
750
-10~70
Without magnet
-
-
-
Rod-end flange type
1 pieces
63
100
-10~70
Without magnet
-
-
-
Center trunnion type
1 pieces
50
200
-10~70
Built-in magnet
Without auto switch
-
-
Basic type
1 pieces
80
255
-10~60
Built-in magnet
M9N
3
2
Basic type
1 pieces
100
150
-10~70
Built-in magnet
Without auto switch
-
-
Basic type
1 pieces
50
500
-10~70
Built-in magnet
Without auto switch
-
-
Double clevis type
1 pieces
63
250
-10~70
Built-in magnet
Without auto switch
-
-
Rod-end flange type
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
302.65 €
( 360.15 € )
26 working days
571.31 €
( 679.86 € )
26 working days
319.87 €
( 380.65 € )
26 working days
279.05 €
( 332.07 € )
26 working days
452.89 €
( 538.94 € )
26 working days
396.60 €
( 471.95 € )
26 working days
378.19 €
( 450.05 € )
26 working days
348.48 €
( 414.69 € )
26 working days

More Information

Basic information

[Features]
·Durability is improved by forming a grease film on the surface of the piston rod.
·Prevents powder and foreign matter from entering
·The number of operations can be improved even in a general environment.

Caution

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.