Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CM2E25F-75S
Part Number
|
---|
CM2E25F-75S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
90.24 € | 1 | 46 Days |
Loading...
Cylinder Operation Method | Single Acting (Extruded) | Rod Operation Method | Single Rods | Main Body Shape | Standard |
---|---|---|---|---|---|
Cylinder I.D: D(Ø) | 25 | Stroke: L(mm) | 75 | Environment, Applications | Standard |
Operating Temperature(℃) | -10::70 | End Locking | NA | Valves | NA |
Operating Pressure(MPa) | 0.18 to 1.0 | Specifications | Without magnet | Type of Mount Support | Integrated-clevis standard type |
Custom-made Specifications | None | Auto switch mounting bracket | N/A |
This page is Air Cylinder With Built-in Quick-Connect Fitting, Standard Type, Single Acting, Spring Return / Extend, CM2 Series, part number CM2E25F-75S.
You can find the detail information about specifications and dimensions on part number CM2E25F-75S.