Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plunger material no. AISI 630 (GN 113.10)

Stainless Steel-Ball lock pins, with Stainless Steel-Knob, plunger material no. AISI 630 (GN 113.10)
  • Promotional pricing
  • Volume Discount
Stainless Steel-Ball lock pins GN 113.10 are used for quick fixing, connecting and locking of various parts and workpieces. A typical application is location pins which have to be often removed and replaced again.

By pressing the spring loaded push button both balls are unlocked and by releasing it, the balls are locked again.

Ball lock pins GN 113.10 have an extreme load capacity, the pin is made of heavy duty, hardened and highly abrasion-resistant Stainless Steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
113.10-5-10
113.10-5-15
113.10-5-20
113.10-5-25
113.10-5-30
113.10-5-35
113.10-5-40
113.10-5-45
113.10-5-50
113.10-5-60
113.10-5-70
113.10-5-80
113.10-6-10
113.10-6-15
113.10-6-20
113.10-6-25
113.10-6-30
113.10-6-35
113.10-6-40
113.10-6-45
113.10-6-50
113.10-6-60
113.10-6-70
113.10-6-80
113.10-8-10
113.10-8-15
113.10-8-20
113.10-8-25
113.10-8-30
113.10-8-35
113.10-8-40
113.10-8-45
113.10-8-50
113.10-8-60
113.10-8-70
113.10-8-80
113.10-8-90
113.10-8-100
113.10-10-15
113.10-10-20
113.10-10-25
113.10-10-30
113.10-10-35
113.10-10-40
113.10-10-45
113.10-10-50
113.10-10-60
113.10-10-70
113.10-10-80
113.10-10-90
113.10-10-100
113.10-10-110
113.10-10-120
113.10-12-20
113.10-12-25
113.10-12-30
113.10-12-35
113.10-12-40
113.10-12-45
113.10-12-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d1 Length l1 d2 d3 d4 l2 l3 x1 Load
(kN)
Weight
(kg)

44.86 €

1 Available 7 Days 5105.52310.2620.2524, 240.023

44.86 €

1 Available 7 Days 5155.52310.2620.2524, 240.023

44.86 €

1 Available 7 Days 5205.52310.2620.2524, 240.024

44.86 €

1 Available 7 Days 5255.52310.2620.2524, 240.025

47.26 €

1 Available 7 Days 5305.52310.2620.2524, 240.025

47.26 €

1 Available 7 Days 5355.52310.2620.2524, 240.026

47.26 €

1 Available 7 Days 5405.52310.2620.2524, 240.027

47.26 €

1 Available 7 Days 5455.52310.2620.2524, 240.028

47.26 €

25.05 €

1 Available Same day

Stock

5505.52310.2620.2524, 240.028

47.26 €

1 Available 7 Days 5605.52310.2620.2524, 240.030

48.72 €

1 Available 7 Days 5705.52310.2620.2524, 240.031

48.72 €

1 Available 7 Days 5805.52310.2620.2524, 240.032

44.86 €

1 Available 7 Days 61072310.2720.2635, 350.024

44.86 €

1 Available 7 Days 61572310.2720.2635, 350.025

44.86 €

1 Available 7 Days 62072310.2720.2635, 350.026

44.86 €

1 Available 7 Days 62572310.2720.2635, 350.027

47.78 €

1 Available 7 Days 63072310.2720.2635, 350.028

47.78 €

1 Available 7 Days 63572310.2720.2635, 350.025

47.78 €

1 Available 7 Days 64072310.2720.2635, 350.030

47.78 €

1 Available 7 Days 64572310.2720.2635, 350.031

47.78 €

1 Available 7 Days 65072310.2720.2635, 350.032

49.20 €

1 Available 7 Days 66072310.2720.2635, 350.034

50.76 €

1 Available 7 Days 67072310.2720.2635, 350.035

50.76 €

1 Available 7 Days 68072310.2720.2635, 350.037

49.20 €

1 Available 7 Days 8109.52713.28.226.8863, 630.042

49.20 €

1 Available 7 Days 8159.52713.28.226.8863, 630.043

49.20 €

1 Available 7 Days 8209.52713.28.226.8863, 630.045

49.20 €

1 Available 7 Days 8259.52713.28.226.8863, 630.048

52.08 €

1 Available 7 Days 8309.52713.28.226.8863, 630.049

52.08 €

1 Available 7 Days 8359.52713.28.226.8863, 630.051

52.08 €

1 Available 7 Days 8409.52713.28.226.8863, 630.054

52.08 €

1 Available 7 Days 8459.52713.28.226.8863, 630.055

52.08 €

1 Available 7 Days 8509.52713.28.226.8863, 630.056

53.40 €

1 Available 7 Days 8609.52713.28.226.8863, 630.060

54.86 €

1 Available 7 Days 8709.52713.28.226.8863, 630.064

54.86 €

1 Available 7 Days 8809.52713.28.226.8863, 630.068

56.40 €

1 Available 7 Days 8909.52713.28.226.8863, 630.072

56.40 €

1 Available 7 Days 81009.52713.28.226.8863, 630.076

61.06 €

1 Available 7 Days 1015122713.29.626.810100, 1000.050

61.06 €

1 Available 7 Days 1020122713.29.626.810100, 1000.063

61.06 €

1 Available 7 Days 1025122713.29.626.810100, 1000.056

66.82 €

1 Available 7 Days 1030122713.29.626.810100, 1000.058

66.82 €

1 Available 7 Days 1035122713.29.626.810100, 1000.061

66.82 €

1 Available 7 Days 1040122713.29.626.810100, 1000.064

66.82 €

1 Available 7 Days 1045122713.29.626.810100, 1000.067

66.82 €

1 Available 7 Days 1050122713.29.626.810100, 1000.069

70.02 €

1 Available 7 Days 1060122713.29.626.810100, 1000.076

70.02 €

1 Available 7 Days 1070122713.29.626.810100, 1000.082

71.68 €

1 Available 7 Days 1080122713.29.626.810100, 1000.087

71.68 €

1 Available 7 Days 1090122713.29.626.810100, 1000.092

73.26 €

1 Available 7 Days 10100122713.29.626.810100, 1000.099

73.26 €

1 Available 7 Days 10110122713.29.626.810100, 1000.105

75.82 €

1 Available 7 Days 10120122713.29.626.810100, 1000.110

74.20 €

1 Available 7 Days 122014.53116.410.632.712144, 1440.083

74.20 €

1 Available 7 Days 122514.53116.410.632.712144, 1440.086

77.48 €

1 Available 7 Days 123014.53116.410.632.712144, 1440.091

77.48 €

1 Available 7 Days 123514.53116.410.632.712144, 1440.095

77.48 €

1 Available 7 Days 124014.53116.410.632.712144, 1440.099

77.48 €

1 Available 7 Days 124514.53116.410.632.712144, 1440.103

77.48 €

1 Available 7 Days 125014.53116.410.632.712144, 1440.108

Loading...

Tech Support