Spring plungers, with sealed bolt (GN 616.1) (Part Numbers)

Spring plungers, with sealed bolt (GN 616.1)
  • Volume Discount
GN 616.1 Stainless Steel-Spring plungers are used for locking as well as for pressure and hold-off functions. Entry of liquids and dirt is prevented by the seal.

The slit on the plunger side is used for screwing into pocket holes. For this, a special screwdriver is available as GN 616.5-M... (see table).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
616.1-M8-S
616.1-M8-SS
616.1-M10-S
616.1-M10-SS
616.1-M12-S
616.1-M12-SS
616.1-M16-S
616.1-M16-SS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
d2 l sw w x1 x2 x3 Form Weight
(kg)

8.18 €

1 Available 7 Days 3.8262.5324, 24--S, Steel, standard spring load0.007

9.08 €

1 Available 7 Days 3.8262.53-39, 3917, 17SS, Steel, with high spring load0.007

9.12 €

1 Available 7 Days 42833.530, 30--S, Steel, standard spring load0.011

10.32 €

1 Available 7 Days 42833.5-43, 4322, 22SS, Steel, with high spring load0.012

11.96 €

1 Available 7 Days 6354450, 50--S, Steel, standard spring load0.020

13.40 €

1 Available 7 Days 63544-80, 8040, 40SS, Steel, with high spring load0.020

19.58 €

1 Available 7 Days 7.5405558, 58--S, Steel, standard spring load0.044

20.96 €

1 Available 7 Days 7.54055-113, 11344, 44SS, Steel, with high spring load0.044

Loading...

  1. 1

Tech Support