Stainless Steel-Levelling feet, A4, with fixing lug, drop shape (GN 45)

Stainless Steel-Levelling feet, A4, with fixing lug, drop shape (GN 45)
  • Volume Discount
GN 45 Stainless Steel-Levelling feet are for use in aggressive environments. The range of combinations of base plates and adjustable spindle versions allows these levelling feat to be used in every situation.

The levelling feet can be screwed to the mounting surface use the fixing lug, which prevents lateral shifting. Moreover, the types with the rubber underlay protect sensitive surfaces.

The levelling feet are supplied fully assembled and are not removable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
45-50-M8-40-D0-S
45-50-M8-40-D0-SK
45-50-M8-40-D1-S
45-50-M8-40-D1-SK
45-50-M8-40-D3-S
45-50-M8-40-D3-SK
45-50-M8-50-D0-S
45-50-M8-50-D0-SK
45-50-M8-50-D1-S
45-50-M8-50-D1-SK
45-50-M8-50-D3-S
45-50-M8-50-D3-SK
45-50-M8-63-D0-S
45-50-M8-63-D0-SK
45-50-M8-63-D1-S
45-50-M8-63-D1-SK
45-50-M8-63-D3-S
45-50-M8-63-D3-SK
45-50-M10-50-D0-S
45-50-M10-50-D0-SK
45-50-M10-50-D1-S
45-50-M10-50-D1-SK
45-50-M10-50-D3-S
45-50-M10-50-D3-SK
45-50-M10-60-D0-S
45-50-M10-60-D0-SK
45-50-M10-60-D1-S
45-50-M10-60-D1-SK
45-50-M10-60-D3-S
45-50-M10-60-D3-SK
45-50-M10-80-D0-S
45-50-M10-80-D0-SK
45-50-M10-80-D1-S
45-50-M10-80-D1-SK
45-50-M10-80-D3-S
45-50-M10-80-D3-SK
45-50-M10-100-D0-S
45-50-M10-100-D0-SK
45-50-M10-100-D1-S
45-50-M10-100-D1-SK
45-50-M10-100-D3-S
45-50-M10-100-D3-SK
45-50-M12-60-D0-S
45-50-M12-60-D0-SK
45-50-M12-60-D1-S
45-50-M12-60-D1-SK
45-50-M12-60-D3-S
45-50-M12-60-D3-SK
45-50-M12-80-D0-S
45-50-M12-80-D0-SK
45-50-M12-80-D1-S
45-50-M12-80-D1-SK
45-50-M12-80-D3-S
45-50-M12-80-D3-SK
45-50-M12-100-D0-S
45-50-M12-100-D0-SK
45-50-M12-100-D1-S
45-50-M12-100-D1-SK
45-50-M12-100-D3-S
45-50-M12-100-D3-SK
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter d1 Length l1 Type (Base) Version (Screw) d3 h1 h3 h4 h6 l8 m s A/F1A/F2Weight
(kg)

9.08 €

1 Available 7 Days 5040D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.102

9.30 €

1 Available 7 Days 5040D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.111

10.08 €

1 Available 7 Days 5040D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.111

10.30 €

1 Available 7 Days 5040D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.120

13.92 €

1 Available 7 Days 5040D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.115

14.16 €

1 Available 7 Days 5040D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.124

9.26 €

1 Available 7 Days 5050D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.106

9.48 €

1 Available 7 Days 5050D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.115

10.26 €

1 Available 7 Days 5050D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.115

10.48 €

1 Available 7 Days 5050D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.124

14.06 €

1 Available 7 Days 5050D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.118

14.28 €

1 Available 7 Days 5050D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.127

9.50 €

1 Available 7 Days 5063D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.109

9.72 €

1 Available 7 Days 5063D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.118

10.52 €

1 Available 7 Days 5063D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.118

10.76 €

1 Available 7 Days 5063D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.127

14.36 €

1 Available 7 Days 5063D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.122

14.58 €

1 Available 7 Days 5063D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.131

9.80 €

1 Available 7 Days 5050D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.114

10.12 €

1 Available 7 Days 5050D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.123

10.88 €

1 Available 7 Days 5050D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.123

11.20 €

1 Available 7 Days 5050D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.132

14.72 €

1 Available 7 Days 5050D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.127

15.06 €

1 Available 7 Days 5050D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.136

9.98 €

1 Available 7 Days 5060D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.119

10.30 €

1 Available 7 Days 5060D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.128

11.00 €

1 Available 7 Days 5060D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.128

11.32 €

1 Available 7 Days 5060D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.137

14.90 €

1 Available 7 Days 5060D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.131

15.22 €

1 Available 7 Days 5060D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.140

10.60 €

1 Available 7 Days 5080D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.129

10.92 €

1 Available 7 Days 5080D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.138

11.58 €

1 Available 7 Days 5080D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.138

11.90 €

1 Available 7 Days 5080D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.147

15.42 €

1 Available 7 Days 5080D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.141

15.76 €

1 Available 7 Days 5080D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.150

11.26 €

1 Available 7 Days 50100D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.139

11.58 €

1 Available 7 Days 50100D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.148

12.32 €

1 Available 7 Days 50100D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217--

12.66 €

1 Available 7 Days 50100D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.157

16.20 €

1 Available 7 Days 50100D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.151

16.52 €

1 Available 7 Days 50100D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.160

11.06 €

1 Available 7 Days 5060D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.144

11.62 €

1 Available 7 Days 5060D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.141

12.08 €

1 Available 7 Days 5060D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.141

12.66 €

1 Available 7 Days 5060D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.150

15.90 €

1 Available 7 Days 5060D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.144

16.48 €

1 Available 7 Days 5060D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.153

11.70 €

1 Available 7 Days 5080D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.159

12.28 €

1 Available 7 Days 5080D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.155

12.68 €

1 Available 7 Days 5080D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.155

13.26 €

1 Available 7 Days 5080D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.164

16.58 €

1 Available 7 Days 5080D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.159

17.16 €

1 Available 7 Days 5080D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.168

12.58 €

1 Available 7 Days 50100D0, without rubber underlayS, without nut, external hexagon at the bottom6.62.511--6045-17-0.173

13.16 €

1 Available 7 Days 50100D0, without rubber underlaySK, with nut, external hexagon at the bottom6.62.511--6045-17-0.169

13.52 €

1 Available 7 Days 50100D1, with rubber underlay, clipped on, blackS, without nut, external hexagon at the bottom6.62.511--6045217-0.169

14.10 €

1 Available 7 Days 50100D1, with rubber underlay, clipped on, blackSK, with nut, external hexagon at the bottom6.62.511--6045217-0.178

17.52 €

1 Available 7 Days 50100D3, with rubber underlay, vulcanized, blackS, without nut, external hexagon at the bottom6.62.511-46045-17-0.173

18.10 €

1 Available 7 Days 50100D3, with rubber underlay, vulcanized, blackSK, with nut, external hexagon at the bottom6.62.511-46045-17-0.182

Loading...

Basic information

r 15

Tech Support