Telescopic slides, with double-sided full extension, load capacity up to 1380 N (GN 1426)

Telescopic slides, with double-sided full extension, load capacity up to 1380 N (GN 1426)
  • Volume Discount
Telescopic slides GN 1426 are installed vertically and in pairs. The special design allows the stroke to achieve ≈ 100 % of the nominal length l1 on both sides (double-sided full extension). Applications such as the double-sided loading of a drawer can be realized in this way. The rubber stops of type B dampen the impact of the slide in the front end positions. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.

The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the fastening holes are shown, but other production-related holes may be present.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1426-500-B-2-ZB
1426-600-B-2-ZB
1426-700-B-2-ZB
1426-800-B-2-ZB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
l2
(mm)
Length l1
(mm)
l3 FS x1 Weight
(kg)

216.30 €

1 Available 12 Days 503500988.51140, 1140760, 7602.760

257.28 €

1 Available 12 Days 6076001192.51190, 1190790, 7903.340

302.46 €

1 Available 12 Days 7117001396.51310, 1310870, 8703.980

348.20 €

1 Available 12 Days 8158001600.51380, 1380920, 9204.500

Loading...

  1. 1

Basic information

Type B, with rubber stop Identification no. 2, Fastening using countersunk holes Finish ZB, zinc plated, blue passivated

Tech Support