Part number:
possible part numbers found.How to order![]() | 1 | l1 |
2 | Type | |
3 | Identification no. | |
4 | Finish |
![]() | |||||||
l1 |
| l3 | FS per pair in N | ||||
Stroke | at 10,000 cycles | at 100,000 cycles | |||||
300 | 320 | 620 | 940 | 680 | |||
350 | 375 | 725 | 960 | 770 | |||
400 | 440 | 840 | 970 | 730 | |||
450 | 495 | 945 | 1100 | 830 | |||
500 | 550 | 1050 | 1190 | 910 | |||
550 | 600 | 1150 | 1180 | 900 | |||
600 | 650 | 1250 | 1230 | 970 | |||
700 | 750 | 1450 | 1290 | 1030 | |||
800 | 848 | 1648 | 1210 | 1020 | |||
900 | 950 | 1850 | 1050 | 900 | |||
1000 | 1050 | 2050 | 810 | 720 | |||
1200 | 1250 | 2450 | 640 | 570 |
![]() ![]() | ||||
l1 | a3 | a4 | a5 | a6 |
300 | 192 | 224 | - | - |
350 | 192 | 224 | - | - |
400 | 224 | 256 | - | - |
450 | 288 | 320 | - | - |
500 | 320 | 352 | - | - |
550 | 352 | 384 | - | - |
600 | 416 | 448 | - | - |
700 | 448 | 480 | - | - |
800 | 384 | 416 | 672 | 704 |
900 | 416 | 448 | 768 | 800 |
1000 | 480 | 512 | 864 | 896 |
1200 | 576 | 608 | 1056 | 1088 |
![]() ![]() | |||||
I1 | i2 | i3 | i4 | i5 | i6 |
300 | 150 | 280 | - | - | - |
350 | 175 | 330 | - | - | - |
400 | 200 | 380 | - | - | - |
450 | 225 | 430 | - | - | - |
500 | 250 | 480 | - | - | - |
550 | 275 | 530 | - | - | - |
600 | 300 | 580 | - | - | - |
700 | 350 | 680 | - | - | - |
800 | 271 | 522.5 | 774 | - | - |
900 | 305 | 589 | 874 | - | - |
1000 | 258 | 497 | 735.5 | 974 | - |
1200 | 251 | 482 | 712 | 943 | 1174 |
Designation - standard | Outer slide | Inner slide | |
Countersunk screw, Phillips | DIN 965 | M 5 | M 4 |
Countersunk screw, Phillips | DIN 7997 | Size 5 | Size 4 / 4.5 |
Part number |
---|
Order suspended |
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
208.90 € ( 248.59 € ) | 12 working days |
242.66 € ( 288.77 € ) | 12 working days |
103.92 € ( 123.66 € ) | 12 working days |
105.26 € ( 125.26 € ) | 12 working days |
106.54 € ( 126.78 € ) | 12 working days |
111.84 € ( 133.09 € ) | 12 working days |
116.42 € ( 138.54 € ) | 12 working days |
121.86 € ( 145.01 € ) | 12 working days |
126.84 € ( 150.94 € ) | 12 working days |
133.90 € ( 159.34 € ) | 12 working days |
169.22 € ( 201.37 € ) | 12 working days |
180.52 € ( 214.82 € ) | 12 working days |
Telescopic slides GN 1420 are installed vertically and in pairs. The stroke reaches ≈ 100 % of the nominal length l1 (full extension). The rubber stops of type E dampen the impact of the slide in the two end positions and takes on the locking function of the back stop position. This feature is noticeable through a slight resistance on opening and closing. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements.
The telescopic slides are delivered in pairs. They can be installed on the extension on either the left or right side due to the mechanics. All mounting holes are easy to reach through auxiliary holes. Only the mounting holes are shown, but other production-related holes may be present.