Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
How to order![]() | 1 | l1 |
2 | Type | |
3 | Identification no. | |
4 | Finish |
![]() | ![]() | ||||||||||||||||
l1 |
| l3 | FS per pair in N | l1 |
| l3 | FS per pair in N | ||||||||||
Stroke | at 10,000 cycles | at 100,000 cycles | Stroke | at 10,000 cycles | at 100,000 cycles | ||||||||||||
300 | 298 | 586 | 1250 | 875 | 800 | 806 | 1594 | 3100 | 2175 | ||||||||
400 | 398 | 786 | 2200 | 1550 | 900 | 904 | 1792 | 3100 | 2175 | ||||||||
500 | 512 | 1000 | 2600 | 1800 | 1000 | 1000 | 1988 | 3000 | 2100 | ||||||||
600 | 610 | 1198 | 2800 | 1950 | 1200 | 1212 | 2400 | 2900 | 2025 | ||||||||
700 | 708 | 1396 | 3000 | 2100 | 1500 | 1504 | 2992 | 2200 | 1550 |
l1 | a6 | a7 | a8 | a9 | a10 | a11 | a12 | a13 | a14 | a15 | a16 | a17 | a18 |
300 | - | - | - | - | - | - | - | - | 161 | 173 | 193 | 213 | 228 |
400 | - | - | - | - | - | - | - | - | 261 | 273 | 293 | 313 | 328 |
500 | - | - | - | - | - | - | - | - | 361 | 373 | 393 | 413 | 428 |
600 | 213 | 228 | 363 | 378 | - | - | - | - | 461 | 473 | 493 | 513 | 528 |
700 | 213 | 228 | 363 | 378 | - | - | - | - | 561 | 573 | 593 | 613 | 628 |
800 | 313 | 328 | 463 | 478 | - | - | - | - | 661 | 673 | 693 | 713 | 728 |
900 | 313 | 328 | 463 | 478 | - | - | - | - | 761 | 773 | 793 | 813 | 828 |
1000 | 413 | 428 | 563 | 578 | - | - | - | - | 861 | 873 | 893 | 913 | 928 |
1200 | 313 | 328 | 463 | 478 | 713 | 728 | 863 | 878 | 1061 | 1073 | 1093 | 1113 | 1128 |
1500 | 413 | 428 | 563 | 578 | 913 | 928 | 1063 | 1078 | 1361 | 1373 | 1393 | 1413 | 1428 |
I1 | i5 | i6 | i7 | i8 | i9 | i10 | i11 | i12 | i13 | i14 | i15 | i16 | i17 |
300 | - | - | - | - | - | - | - | - | - | 173** | - | 213 | 228 |
400 | - | 161 | - | - | - | - | - | - | 261 | 273 | 293 | 313 | 328 |
500 | - | 229 | - | - | - | - | - | - | 361 | 373 | 393 | 413 | 428 |
600 | 213 | 228 | 398 | 413 | - | - | - | - | 461 | 473 | 493 | 513 | 528 |
700 | 313 | 328 | 463 | 478 | - | - | - | - | 561 | 573 | 593 | 613 | 628 |
800 | 313 | 328 | 498 | 513 | - | - | - | - | 661 | 673 | 693 | 713 | 728 |
900 | 413 | 428 | 563 | 578 | - | - | - | - | 761 | 773 | 793 | 813 | 828 |
1000 | 413 | 428 | 598 | 613 | - | - | - | - | 861 | 873 | 893 | 913 | 928 |
1200 | 313 | 328 | 463 | 478 | 713 | 728 | 863 | 878 | 1061 | 1073 | 1093 | 1113 | 1128 |
1500 | 413 | 428 | 563 | 578 | 913 | 928 | 1063 | 1078 | 1361 | 1373 | 1393 | 1413 | 1428 |
* Bores are only usable on type B and type K. ** Bores are only usable on type B and type M. |
Designation - standard | Outer slide | Inner slide | |
Hexagon socket button head screw | ISO 7380 | M 5 / M 6 | M 5 / M 6 |
Hexagon socket low cylindrical head screw | DIN 7984 / DIN 6912 | M 5 | M 5 |
![]() | The rubber stops of type B dampen the impact of the slide in the respective end position. This feature minimizes noise development and increases the lifespan. Attached to the slides in a partially concealed, partially visible manner, the stops meet each of the requirements in regard to shape, material, and hardness. If larger static or dynamic loads occur in the direction of extension, they should be absorbed by external stop elements. |
![]() | Type M is used in applications in which the slide needs to be locked in the back end position. This feature prevents the slide from extending on its own, for example, due to a tilted position. If larger loads occur in the direction of extension in the latched position, they should be absorbed by external latch elements. The latch mechanism locks into place in a spring-loaded opening of the outer slide in the closed state. Pressing the release lever releases the inner and middle slide for extension. Back in the back stop position, the mechanism locks into place automatically in the opening of the outer slide by moving over a ramp. |
![]() | Type K is used when the extension needs to stay in the front stop position for a certain amount of time. This feature allows maintenance work to be performed when the extension is expanded, for example. If larger loads occur in the latched position, they should be absorbed by external latch elements. For the function to be activated, the slide has to be fully extended to the front, where it will automatically click into place through a pretensioned locking lever. Pressing the lever releases the slide, allowing slide to retract again. |
![]() | Type Q unites the properties of types M and K. The inner and middle slide lock into place in the respective end position. Unlike the release of type K, type Q is activated through an internal rod by a convenient “remote control.” The green activation lever is pressed out, the locking lever activated, and the slide released for retraction. |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | l2 (mm) | Length l1 (mm) | Type | l3 | FS | x1 | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|
340.52 € | 1 | Available | 12 Days | 1000 | 1000 | B, with rubber stop | 1988 | 3250, 3250 | 2275, 2275 | 4.925 | |
354.32 € | 1 | Available | 12 Days | 1000 | 1000 | K, with rubber stop, latch in front | 1988 | 3250, 3250 | 2275, 2275 | 4.900 | |
362.60 € | 1 | Available | 12 Days | 1000 | 1000 | M, with rubber stop, latch in back | 1988 | 3250, 3250 | 2275, 2275 | 4.920 | |
372.70 € | 1 | Available | 14 Days | 1000 | 1000 | Q, with rubber stop, latch in back and in front | 1988 | 3250, 3250 | 2275, 2275 | 5.000 | |
363.08 € | 1 | Available | 12 Days | 1212 | 1200 | B, with rubber stop | 2400 | 2950, 2950 | 2025, 2025 | 5.920 | |
376.88 € | 1 | Available | 12 Days | 1212 | 1200 | K, with rubber stop, latch in front | 2400 | 2950, 2950 | 2025, 2025 | 5.920 | |
385.14 € | 1 | Available | 12 Days | 1212 | 1200 | M, with rubber stop, latch in back | 2400 | 2950, 2950 | 2025, 2025 | 5.940 | |
395.24 € | 1 | Available | 12 Days | 1212 | 1200 | Q, with rubber stop, latch in back and in front | 2400 | 2950, 2950 | 2025, 2025 | 6.020 | |
381.92 € | 1 | Available | 12 Days | 1504 | 1500 | B, with rubber stop | 2992 | 2250, 2250 | 1575, 1575 | 7.480 | |
395.72 € | 1 | Available | 12 Days | 1504 | 1500 | K, with rubber stop, latch in front | 2992 | 2250, 2250 | 1575, 1575 | 7.480 | |
403.98 € | 1 | Available | 12 Days | 1504 | 1500 | M, with rubber stop, latch in back | 2992 | 2250, 2250 | 1575, 1575 | 7.500 | |
414.08 € | 1 | Available | 12 Days | 1504 | 1500 | Q, with rubber stop, latch in back and in front | 2992 | 2250, 2250 | 1575, 1575 | 7.580 | |
138.20 € | 1 | Available | 12 Days | 298 | 300 | B, with rubber stop | 586 | 2250, 2250 | 1575, 1575 | 1.380 | |
152.02 € | 1 | Available | 12 Days | 298 | 300 | K, with rubber stop, latch in front | 586 | 2250, 2250 | 1575, 1575 | 1.380 | |
160.30 € | 1 | Available | 12 Days | 298 | 300 | M, with rubber stop, latch in back | 586 | 2250, 2250 | 1575, 1575 | 1.400 | |
170.38 € | 1 | Available | 12 Days | 298 | 300 | Q, with rubber stop, latch in back and in front | 586 | 2250, 2250 | 1575, 1575 | 1.480 | |
147.12 € | 1 | Available | 12 Days | 398 | 400 | B, with rubber stop | 786 | 2500, 2500 | 1750, 1750 | 1.880 | |
160.94 € | 1 | Available | 12 Days | 398 | 400 | K, with rubber stop, latch in front | 786 | 2500, 2500 | 1750, 1750 | 1.880 | |
169.22 € | 1 | Available | 12 Days | 398 | 400 | M, with rubber stop, latch in back | 786 | 2500, 2500 | 1750, 1750 | 1.900 | |
179.28 € | 1 | Available | 12 Days | 398 | 400 | Q, with rubber stop, latch in back and in front | 786 | 2500, 2500 | 1750, 1750 | 1.980 | |
155.68 € | 1 | Available | 12 Days | 512 | 500 | B, with rubber stop | 1000 | 2600, 2600 | 1800, 1800 | 2.440 | |
169.48 € | 1 | Available | 12 Days | 512 | 500 | K, with rubber stop, latch in front | 1000 | 2600, 2600 | 1800, 1800 | 2.440 | |
177.76 € | 1 | Available | 12 Days | 512 | 500 | M, with rubber stop, latch in back | 1000 | 2600, 2600 | 1800, 1800 | 2.460 | |
187.86 € | 1 | Available | 12 Days | 512 | 500 | Q, with rubber stop, latch in back and in front | 1000 | 2600, 2600 | 1800, 1800 | 2.440 | |
174.92 € | 1 | Available | 13 Days | 610 | 600 | B, with rubber stop | 1198 | 2750, 2750 | 1920, 1920 | 2.960 | |
188.72 € | 1 | Available | 12 Days | 610 | 600 | K, with rubber stop, latch in front | 1198 | 2750, 2750 | 1920, 1920 | 2.960 | |
197.00 € | 1 | Available | 12 Days | 610 | 600 | M, with rubber stop, latch in back | 1198 | 2750, 2750 | 1920, 1920 | 2.980 | |
207.10 € | 1 | Available | 12 Days | 610 | 600 | Q, with rubber stop, latch in back and in front | 1198 | 2750, 2750 | 1920, 1920 | 3.060 | |
182.14 € | 1 | Available | 12 Days | 708 | 700 | B, with rubber stop | 1396 | 2950, 2950 | 2250, 2250 | 3.420 | |
195.94 € | 1 | Available | 12 Days | 708 | 700 | K, with rubber stop, latch in front | 1396 | 2950, 2950 | 2250, 2250 | 3.420 | |
204.22 € | 1 | Available | 12 Days | 708 | 700 | M, with rubber stop, latch in back | 1396 | 2950, 2950 | 2250, 2250 | 3.440 | |
214.32 € | 1 | Available | 12 Days | 708 | 700 | Q, with rubber stop, latch in back and in front | 1396 | 2950, 2950 | 2250, 2250 | 3.520 | |
220.06 € | 1 | Available | 12 Days | 806 | 800 | B, with rubber stop | 1594 | 3100, 3100 | 2175, 2175 | 3.880 | |
233.88 € | 1 | Available | 12 Days | 806 | 800 | K, with rubber stop, latch in front | 1594 | 3100, 3100 | 2175, 2175 | 3.880 | |
242.16 € | 1 | Available | 12 Days | 806 | 800 | M, with rubber stop, latch in back | 1594 | 3100, 3100 | 2175, 2175 | 3.900 | |
252.22 € | 1 | Available | 12 Days | 806 | 800 | Q, with rubber stop, latch in back and in front | 1594 | 3100, 3100 | 2175, 2175 | 3.980 | |
234.88 € | 1 | Available | 12 Days | 904 | 900 | B, with rubber stop | 1792 | 3200, 3200 | 2250, 2250 | 4.420 | |
248.68 € | 1 | Available | 12 Days | 904 | 900 | K, with rubber stop, latch in front | 1792 | 3200, 3200 | 2250, 2250 | 4.420 | |
256.96 € | 1 | Available | 12 Days | 904 | 900 | M, with rubber stop, latch in back | 1792 | 3200, 3200 | 2250, 2250 | 4.440 | |
267.06 € | 1 | Available | 12 Days | 904 | 900 | Q, with rubber stop, latch in back and in front | 1792 | 3200, 3200 | 2250, 2250 | 4.520 |
Loading...
Identification no. | 1, Fastening using through-holes | Finish | ZB, zinc plated, blue passivated |
---|
Configure
Basic Attributes
l2(mm)
Length l1(mm)
Type
l3
FS
x1
Filter by standard shipping days
Optional Attributes